Skip Ribbon Commands
Skip to main content
SharePoint
Item 40 Of 309
3-way (A-B-AB) 3in flange butterfly valve

VFF3HW1Y2C/M

3-way, 3 inch resilient-seat flanged butterfly valve with 461 Cv and 175 psid

Tags can be added to this product in your Shopping Cart or Product List.

  • Product Info
  • Literature

Overview

Resilient seat three-way valves provide control for HVAC system applications including chilled water, hot water, cooling tower water, and thermal storage systems.

Product Specifications

Dimensions (in.)
Assembly--Length: 20-5/8 in.; Height: 22-5/16 in.; Width: 8-5/16 in.; Neck: 6-1/4 in.; Radius; 2-13/16 in.
Dimensions (mm)
Assembly--Length: 523 mm; Height: 567 mm; Width: 211 mm; Neck: 159 mm; Radius; 71 mm
Weight (lb)
75.2 lb
Weight (kg)
34.2 kg
Mounting
ANSI Flanged
Approvals, Underwriters Laboratories Inc.
UL873, Plenum Rated
Approvals, Canadian Standards Association
C/US C22.2 No. 24-93
Voltage
24 Vac
Shipping and Storage Temperature Range (F)
-40 F to 250 F
Shipping and Storage Temperature Range (C)
-40 C to 121 C
Approvals, CE
89/336/ECC, 73/23/EEC
Enclosure
NEMA 2 housing
Ambient Temperature Range (F)
Actuator-- -40 F to 140 F
Ambient Temperature Range (C)
Actuator-- -40 C to 60 C
Approvals, C-Tick
N314
Connection Type
Lugged
Body Pattern
3 way (A-B-AB porting)
Pipe Size (inch)
3 in.
Pipe Size (DN)
DN80
Maximum Differential Pressure Ratings (Close-off) (psi)
175 psi
Maximum Differential Pressure Ratings (Close-off) (kPa)
1206 kPa
Capacity (Cv)
at 60 degrees stroke--154 Cv; at 90 degrees stroke--461 Cv
Capacity (Kv)
at 60 degrees stroke--133 kvs; at 90 degrees stroke--399 kvs
Valve Action
Normally Closed
Valve Type
Butterfly
Controlled Fluid
Chilled or hot water with up to 50% Glycol. Not for use with steam or fuels.
Materials (Body)
Polyester-coated cast iron ASTM A126 Class B
Materials (Seat)
Peroxide-cured EPDM resilient seat
Materials (Stem)
416 Stainless Steel
Flow Characteristic
Modified Equal Percent
Actuation
Electric 2-position, Spring Return 2-Position, 24 Vac
Static Pressure Rating (psi)
250 psi Maximum
Static Pressure Rating (kPa)
1724 kPa Maximum
Flange Bolts
4, Flange Bolt Thread--5/8 in. -11 pitch
Materials (Plug/Ball/Disc)
Nylon 11-coated ductile iron (optional: Aluminum, bronze, and stainless steel)