Privacy Statement
Skip Ribbon Commands
Skip to main content
SharePoint
Item 12 Of 137
2-way 2.5 in flanged butterfly valve

VFF1GW1YPP/M

VFF1 2-way 2.5 in flanged butterfly valve

This product is no longer available for purchase.
Find Equivalent or Replacement Products.

Tags can be added to this product in your Shopping Cart or Product List.

  • Product Info
  • Literature

Overview

Resilient seat in two-way valves, provide control for HVAC system applications including chilled water, hot water, cooling tower water, and thermal storage systems.

Product Specifications

Dimensions (in.)
Assembly--Length: 6-5/16 in.; Height: 14-7/8 in.; Width: 5-1/8 in.; Neck: 6 in.; Radius; 2-9/16 in.
Dimensions (mm)
Assembly--Length: 161 mm; Height: 378 mm; Width: 131 mm; Neck: 152 mm; Radius; 65 mm
Weight (lb)
27.7 lb
Weight (kg)
12.6 kg
Comments
Linear actuator, stroke limited to 70 degrees
Mounting
ANSI Flanged
Shipping and Storage Temperature Range (F)
-40 F to 250 F
Shipping and Storage Temperature Range (C)
-40 C to 121 C
Enclosure
Pneumatic
Ambient Temperature Range (F)
Actuator-- -20 F to 150 F
Ambient Temperature Range (C)
Actuator-- -29 C to 66 C
Connection Type
Lugged
Body Pattern
2 way (S/R NO)
Pipe Size (inch)
2-1/2 in.
Pipe Size (DN)
DN65
Maximum Differential Pressure Ratings (Close-off) (psi)
175 psi
Maximum Differential Pressure Ratings (Close-off) (kPa)
1206 kPa
Capacity (Cv)
at 60 degrees stroke--107 Cv; Stroke limited to 70 degrees
Capacity (Kv)
at 60 degrees stroke--93 kvs; Stroke limited to 70 degrees
Valve Action
Normally Open
Valve Type
Butterfly
Controlled Fluid
Chilled or hot water with up to 50% Glycol. Not for use with steam or fuels.
Materials (Body)
Polyester-coated cast iron ASTM A126 Class B
Materials (Seat)
Peroxide-cured EPDM resilient seat
Materials (Stem)
416 Stainless Steel
Flow Characteristic
Modified Equal Percent
Actuation
Pneumatic, Modulating w/positioner, spring return
Static Pressure Rating (psi)
250 psi Maximum
Static Pressure Rating (kPa)
1724 kPa Maximum
Flange Bolts
4, Flange Bolt Thread--5/8 in. -11 pitch
Materials (Plug/Ball/Disc)
Nylon 11-coated ductile iron (optional: Aluminum, bronze, and stainless steel)