Privacy Statement
Skip Ribbon Commands
Skip to main content
SharePoint
Item 4 Of 137
2-way 2 in flanged butterfly valve

VFF1FW1YES/M

VFF1 2-way 2 in flanged butterfly valve

Tags can be added to this product in your Shopping Cart or Product List.

  • Product Info
  • Literature

Overview

Resilient seat in two-way valves, provide control for HVAC system applications including chilled water, hot water, cooling tower water, and thermal storage systems.

Product Specifications

Dimensions (in.)
Assembly--Length: 6 in.; Height: 12-1/8 in.; Width: 4-5/8 in.; Neck: 5-1/2 in.; Radius; 2-1/4 in.
Dimensions (mm)
Assembly--Length: 152 mm; Height: 307 mm; Width: 117 mm; Neck: 140 mm; Radius; 58 mm
Includes
Position indicator
Weight (lb)
14.1 lb
Weight (kg)
6.4 kg
Mounting
ANSI Flanged
Approvals, Underwriters Laboratories Inc.
General Listed
Approvals, Canadian Standards Association
Certified
Voltage
120 Vac
Shipping and Storage Temperature Range (F)
-40 F to 250 F
Shipping and Storage Temperature Range (C)
-40 C to 121 C
Approvals, CE
Certified
Enclosure
Pneumatic
Ambient Temperature Range (F)
Actuator-- -13 F to 140 F
Ambient Temperature Range (C)
Actuator-- -25 C to 67 C
Connection Type
Lugged
Body Pattern
2 way (S/R NO)
Pipe Size (inch)
2 in.
Pipe Size (DN)
DN50
Maximum Differential Pressure Ratings (Close-off) (psi)
175 psi
Maximum Differential Pressure Ratings (Close-off) (kPa)
1206 kPa
Capacity (Cv)
at 60 degrees stroke--61 Cv; at 90 degrees stroke--144 Cv
Capacity (Kv)
at 60 degrees stroke--53 kvs; at 90 degrees stroke--125 kvs
Valve Action
Normally Open
Valve Type
Butterfly
Controlled Fluid
Chilled or hot water with up to 50% Glycol. Not for use with steam or fuels.
Materials (Body)
Polyester-coated cast iron ASTM A126 Class B
Materials (Seat)
Peroxide-cured EPDM resilient seat
Materials (Stem)
416 Stainless Steel
Flow Characteristic
Modified Equal Percent
Actuation
Pneumatic, 2-position, 120 Vac solenoid 80 psi spring return
Static Pressure Rating (psi)
250 psi Maximum
Static Pressure Rating (kPa)
1724 kPa Maximum
Flange Bolts
4, Flange Bolt Thread--5/8 in. -11 pitch
Materials (Plug/Ball/Disc)
Nylon 11-coated ductile iron (optional: Aluminum, bronze, and stainless steel)