Privacy Statement
Skip Ribbon Commands
Skip to main content
SharePoint
Item 2 Of 137
2-way 2 in flanged butterfly valve

VFF1FW1YCS/M

VFF1 2-way 2 in flanged butterfly valve

This product is no longer available for purchase.

Tags can be added to this product in your Shopping Cart or Product List.

  • Product Info
  • Literature

Overview

Resilient seat in two-way valves, provide control for HVAC system applications including chilled water, hot water, cooling tower water, and thermal storage systems.

Product Specifications

Dimensions (in.)
Assembly--Length: 6 in.; Height: 12-1/8 in.; Width: 4-5/8 in.; Neck: 5-1/2 in.; Radius; 2-1/4 in.
Dimensions (mm)
Assembly--Length: 152 mm; Height: 307 mm; Width: 117 mm; Neck: 140 mm; Radius; 58 mm
Includes
Position indicator
Weight (lb)
14.1 lb
Weight (kg)
6.4 kg
Mounting
ANSI Flanged
Voltage
24 Vac
Shipping and Storage Temperature Range (F)
-40 F to 250 F
Shipping and Storage Temperature Range (C)
-40 C to 121 C
Approvals, CE
Certified
Enclosure
Pneumatic
Ambient Temperature Range (F)
Actuator-- -13 F to 140 F
Ambient Temperature Range (C)
Actuator-- -25 C to 67 C
Connection Type
Lugged
Body Pattern
2 way (S/R NO)
Pipe Size (inch)
2 in.
Pipe Size (DN)
DN50
Maximum Differential Pressure Ratings (Close-off) (psi)
175 psi
Maximum Differential Pressure Ratings (Close-off) (kPa)
1206 kPa
Capacity (Cv)
at 60 degrees stroke--61 Cv; at 90 degrees stroke--144 Cv
Capacity (Kv)
at 60 degrees stroke--53 kvs; at 90 degrees stroke--125 kvs
Valve Action
Normally Open
Valve Type
Butterfly
Controlled Fluid
Chilled or hot water with up to 50% Glycol. Not for use with steam or fuels.
Materials (Body)
Polyester-coated cast iron ASTM A126 Class B
Materials (Seat)
Peroxide-cured EPDM resilient seat
Materials (Stem)
416 Stainless Steel
Flow Characteristic
Modified Equal Percent
Actuation
Pneumatic, 2-position, 24 Vac solenoid 80 psi spring return
Static Pressure Rating (psi)
250 psi Maximum
Static Pressure Rating (kPa)
1724 kPa Maximum
Flange Bolts
4, Flange Bolt Thread--5/8 in. -11 pitch
Materials (Plug/Ball/Disc)
Nylon 11-coated ductile iron (optional: Aluminum, bronze, and stainless steel)