Skip Ribbon Commands
Skip to main content
SharePoint
Item 10 Of 11
OBSOLETE---VALVE ASSY - 3 WAY 3/4" PLASTIC 'BAXI' (TEFLON COATED PISTON)

VCZPB6000-546/E

VC 3-WAY PLSTC BDY WTH TFLN CTD PSTN

  • Product Info
  • Literature

Overview

Three-way Cartridge Cage Valves are intended for hydronic applications in a normal indoor environment to control flow of hot/chilled water glycol solution up to 60% concentration. These valves are designed for zone control of heating/cooling systems.

Features

  • Quick open and linear flow characteristics available
  • Mixing or diverting application
  • A-AB-B body pattern
  • 7000-series valves for floating and modulating non-fail safe applications
  • 6000-series valves for two-position control
  • High close-off rating independent of Cv
  • Available with a variety of North American and international pipe fittings
  • No tools required for actuator installation or removal
  • Actuator removal does not require draining system
  • Service is by replacement of cartridge, not valve body
  • Cartridge replacement rebuilds valve to factory-new condition

Product Specifications

Maximum Safe Operating Pressure (psi)
72.5 psi
Maximum Safe Operating Pressure (kPa)
500 kPa (5 bar)
Includes
Cartridge changing tool
Used With
VC actuators
Comments
Quick opening cartridge for use with low or a line voltage SPDT or SPST controller
Approvals, Canadian Standards Association
CSA Certified
Customer Special
BAXI
Timing
When used with VC series Actuator--On/Off models with 6 seconds
Ambient Temperature Range (F)
32 F to 150 F
Ambient Temperature Range (C)
0 C to 65 C
Connection Type
Plastic
Body Pattern
Three-way
Pipe Size (inch)
3/4 in.
Pipe Size (DN)
DN20
Fluid Temperature (C)
1 C to 95 C
Fluid Temperature (F)
34 F to 203 F
Capacity (Cv)
3.4 Cv
Capacity (Kv)
2.9 kvs
Valve Action
Stem up to close A port
Valve Type
Cartridge Cage Valve
Controlled Fluid
Chilled or hot water with up to 60% Glycol
Materials (Body)
Plastic
Materials (Seat)
EPDM O-ring seals on Noryl piston
Materials (Stem)
Stainless Steel
Materials (Cartridge)
Ryton™, Noryl™ engineering plastic
Flow Characteristic
Quick Open
Actuation
Must be purchased separately
Stem Travel (in.)
0.4 in.
Stem Travel (mm)
10 mm
Materials (Packing)
EPDM rubber