Skip Ribbon Commands
Skip to main content
SharePoint
Item 4 Of 21
2 WAY 1/2in BSPP INT Valve

VCZAF1000/U

2 WAY 1/2in BSPP INT Valve

  • Product Info
  • Literature

Overview

Two-way Cartridge Cage Valves are intended for hydronic applications in a normal indoor environment to control flow of hot/chilled water glycol solution up to 60% concentration. These valves are designed for zone control of heating/cooling systems.

Features

  • Quick open, linear, and equal percentage flow characteristics available
  • Bi-directional installation
  • 3000-series valves for floating and modulating non-fail safe applications
  • 1000-series valves for two-position control
  • High close-off rating independent of Cv
  • Available with a variety of North American and international pipe fittings
  • No tools required for actuator installation or removal
  • Actuator removal does not require draining system
  • Service is by replacement of cartridge, not valve body
  • Cartridge replacement rebuilds valve to factory-new condition

Product Specifications

Maximum Safe Operating Pressure (psi)
300 psi
Maximum Safe Operating Pressure (kPa)
2068 kPa (20 Bar)
Includes
Cartridge installation wrench
Used With
VC actuators
Comments
Quick opening cartridge for use with low or a line voltage SPDT or SPST controller
Approvals, Canadian Standards Association
CSA Certified
Timing
When used with VC series Actuator--On/Off models with 6 seconds; Floating and modulating with 2 min.
Ambient Temperature Range (F)
32 F to 150 F
Ambient Temperature Range (C)
0 C to 65 C
Body Pattern
Two-way, Straight-through
Pipe Size (inch)
1/2 in.
Pipe Size (DN)
DN15
Fluid Temperature (C)
1 C to 95 C
Fluid Temperature (F)
34 F to 203 F
Maximum Differential Pressure Ratings (Close-off) (psi)
60 psi
Maximum Differential Pressure Ratings (Close-off) (kPa)
414 kPa (4 bar)
Capacity (Cv)
3.5 Cv
Capacity (Kv)
3.03 kvs
Valve Action
Stem up to close A port
Valve Type
Cartridge Cage Valve
Controlled Fluid
Chilled or hot water with up to 60% Glycol
Materials (Body)
Bronze
Materials (Seat)
EPDM O-ring seals on Noryl piston
Materials (Stem)
Stainless Steel
Materials (Cartridge)
Ryton™, Noryl™ engineering plastic
Flow Characteristic
Quick Open
Actuation
Must be purchased separately
Stem Travel (in.)
0.4 in.
Stem Travel (mm)
10 mm
Materials (Packing)
EPDM rubber