Skip Ribbon Commands
Skip to main content
SharePoint
Item 3 Of 3
1 1/4 in. NPT pipe size, normally closed diaphragm gas valve

V88J1022/U

1 1/4 in. NPT pipe size, normally closed diaphragm gas valve

  • Product Info
  • Literature

Overview

Solenoid-operated diaphragm valves provide slow opening and fast closing suitable for controlling natural, LP or manufactured gases. They are normally used on atmospheric boilers, commercial water heaters, and rooftop heaters.

Features

  • Rated for 150F (66C) maximum temperature applications.
  • V48 for line voltage service; V88 for 24Vac service.
  • Close firmly with diaphragm that is both weight and spring loaded.
  • Two second maximum closing time.
  • Valve closes on power failure; recommended for final shutoff service.
  • Set opening time with various sized bleed orifices or adjustable bleed valve.
  • Use with LP, natural or manufactured gases.
  • Made with cast aluminum in straight-through valve pattern.

Product Specifications

Dimensions (in.)
6 13/16 in. high x 5 5/16 in. wide x 5 7/8 in. deep
Dimensions (mm)
173 mm high x 135 mm wide x 149 mm deep
Materials
Body--Aluminum
Item Type
Product
Mounting
Upright (horizontal)
Frequency
60 Hz
Approvals, Underwriters Laboratories Inc.
File No. MH1639, Guide No. YIOZ
Approvals, Canadian Standards Association
Certificate No. 158158-2500005576 (Z21.21-CSA 6.5)
Electrical Connections
6 in. Leadwires
Power Consumption
9 W; 15 VA max
Voltage
24 Vac
Operating Temperature Range (F)
32 F to 150 F
Operating Temperature Range (C)
0 C to 66 C
Current Ratings
0.62 max amps at rated Vac/Hz
Body Pattern
Straight-through
Pressure Ratings (psi)
1 psi
Pressure Ratings (kPa)
6.9 kPa
Type of Fuel
Natural; LP; Manufactured
Pipe Size (inch)
1 1/4 in.
Pipe Size (DN)
DN32
Bleed Tapping
1/8-27 NPT
Pilot Tapping
1/8-27 NPT
Valve Opening Time
5 sec max
Valve Closing Time
2 sec max