Skip Ribbon Commands
Skip to main content
SharePoint
Item 2 Of 9
3/4 in 3-way Sweat Valve

V5853A1016

3/4 in 3-way Sweat Valve

  • Product Info
  • Literature

Overview

Three-way Cartridge Globe Valves control hot and/or chilled water for VAV terminal units, fan coil units, small reheaters and recoolers in electric/electronic temperature control systems.

Features

  • Long stroke allows wider range of control.
  • Soft valve seat provides low leakage rate.
  • Inserts for 1/2 in. and 3/4 in. valves are changeable without draining valve when used with an insert replacement tool.
  • Brass body and stainless steel stem.
  • Threaded plastic cover/manual handle allows manual operation.
  • Easily installed in areas where space is limited.

Product Specifications

Dimensions (in.)
3 15/32 in. high x 1 in. wide x 3 1/2 in. deep
Dimensions (mm)
88 mm high x 25 mm wide x 88 mm deep
Maximum Safe Operating Pressure (psi)
235 psi
Maximum Safe Operating Pressure (kPa)
1620 kPa
Used With
M6410A1029; M6435A1004; M7410F1000; M7435F1001
Ambient Temperature Range (F)
36 F to 230 F
Ambient Temperature Range (C)
2 C to 110 C
Connection Type
Sweat (Female)
Body Pattern
Three-way
Pipe Size (inch)
3/4 in.
Pipe Size (DN)
DN20
Maximum Differential Pressure Ratings (Close-off) (psi)
34 psi
Maximum Differential Pressure Ratings (Close-off) (kPa)
234 kPa
Capacity (Cv)
4.9 Cv
Capacity (Kv)
4.2 kvs
Valve Action
Stem up to close
Valve Type
Cartridge Globe Valve
Controlled Fluid
Chilled or hot water with up to 50% Glycol. Not for use with steam or fuels.
Materials (Body)
Brass
Materials (Seat)
Brass
Materials (Stem)
Stainless Steel
Materials (Cartridge)
Brass
Flow Characteristic
Equal Percentage
Actuation
Must be purchased separately
Stem Travel (in.)
1/4 in.
Stem Travel (mm)
6.4 mm
Materials (Plug/Ball/Disc)
Brass
Leakage
ANSI Class IV (0.01% of Cv maximum)