Skip Ribbon Commands
Skip to main content
SharePoint
Item 1 Of 2
2 in 2-way f-NPT Globe valve

V5047A1039/U

Two-way, Globe, 2 in, (Female) NPT, 50 Cv, Water or Glycol or Steam

  • Product Info
  • Literature

Overview

Control high pressure steam, liquids, air or noncombustible gases where positive final shutoff is not required.

Features

  • Q5001D Valve Linkage and Modutrol motor required for operation.
  • Suitable for two-position, floating, or proportioning control, depending on the motor and controller used.
  • Provide high capacity with minimum pressure drop.
  • Pipe sizes include 1, 1-1/4, 1-1/2, and 2 inches.
  • Straight-through construction and threaded end connections.
  • Cast iron body with stainless steel trim.
  • Plug provides equal percentage characteristic of flow.
  • V-port for either throttling or on-off service.
  • Replaceable seat rings screw into body.
  • Spring-loaded Teflon cone packing for minimum friction.

Product Specifications

Dimensions (in.)
6 3/4 in. high x 3 3/8 in. wide x 6 1/2 in. deep
Dimensions (mm)
171 mm high x 85 mm wide x 164 mm deep
Maximum Safe Operating Pressure (psi)
150 psi water; 100 psi steam
Maximum Safe Operating Pressure (kPa)
1034 kPa water; 690 kPa steam
Used With
Q5001/Modutrol IV Motor
Comments
Double seated
Ambient Temperature Range (F)
32 F to 337 F
Ambient Temperature Range (C)
0 C to 170 C
Connection Type
Female NPT
Body Pattern
Two-way
Pipe Size (inch)
2 in.
Pipe Size (DN)
DN50
Bonnet Size (in.)
1-3/8 in.
Capacity (Cv)
50 Cv
Capacity (Kv)
43 kvs
Valve Action
Stem down to close
Valve Type
Globe Valve
Controlled Fluid
Chilled or hot water with up to 50% Glycol or Steam. Not for use with fuels.
Materials (Body)
Cast Iron
Materials (Seat)
Stainless Steel
Materials (Stem)
Stainless Steel
Flow Characteristic
Equal Percentage
Actuation
Must be purchased separately
Static Pressure Rating (psi)
Meets ANSI 125 Standard
Static Pressure Rating (kPa)
Meets ANSI 125 Standard
ANSI/ASME Rating
125
Stem Travel (in.)
3/4 in.
Stem Travel (mm)
20 mm
Bonnet Size (mm)
35 mm
Materials (Packing)
Spring loaded non-adjustable Teflon V-ring
Leakage
0.005 of Cv