Overview
The hydronic balance is a significant requirement for the efficient operation of a hydronic heating or cooling installation. In an unbalanced system under or over provision of hot water to individual radiators or circuits can occur. Apart from the correct selection of radiator valves, regulation of individual circuits is also necessary and in some cases, such as in DIN18380, VOB part C, required by national standards.
Features
• This requirement is met with V5032A Kombi-2-plus double-regulating balancing valves.
• The V5032A Kombi-2-plus is a variable orifice double-regulating balancing valve for the return with additional functions shutoff, draining and filling.
• Together with a V5012 Kombi-DP diaphragm unit the V5032A Kombi-2-Plus can be upgrated to an automatic balancing valve - even after the system has been taken into commission and under system pressure.
Product Specifications
- Maximum Safe Operating Pressure (psi)
- 232 psi
- Maximum Safe Operating Pressure (kPa)
- 16 bar (1600 kPa)
- Item Type
- Product
- Pipe Size (inch)
- 1 in.
- Pipe Size (DN)
- DN25
- Fluid Temperature (C)
- Maximum 130 C
- Fluid Temperature (F)
- Maximum 266 C
- Capacity (Cv)
- 8.0 Cv
- Valve Type
- Balancing Valve
- Controlled Fluid
- Chilled or hot water with up to 50% Glycol. Not for use with steam or fuels.
- Available Accessories
- Actuators for Valve: MT4-230-NC or MT4-230-NO; Adapters for Actuators: VA2500A001
There is no literature attached to this product, please try another material search. If you believe that there should be literature for this product, please contact Customer Care for website support.