Product Specifications
- Body Pattern
- Three-way
- Pipe Size (inch)
- 1 in.
- Pipe Size (DN)
- DN25
- Bonnet Size (in.)
- 1-3/8 in.
- Capacity (Kv)
- 10 kvs
- Valve Type
- Globe Valve
- Actuation
- Must be purchased separately
- Stem Travel (in.)
- 3/4 in.
- Stem Travel (mm)
- 20 mm
- Bonnet Size (mm)
- 35 mm
There is no literature attached to this product, please try another material search. If you believe that there should be literature for this product, please contact Customer Care for website support.