Skip Ribbon Commands
Skip to main content
SharePoint
Item 3 Of 4
2 1/2 in 2-way f-NPT Globe valve

V5011G1111/U

Two-way, Globe, 2 1/2 in, (Female) NPT, 63 Cv, Steam

  • Product Info
  • Literature

Overview

Used for two-position or modulating control of steam and water and glycol solutions (to 50 percent concentration) in heating or cooling systems.

Features

  • Sizes range from 2-1/2 to 3 inches.
  • Direct acting
  • High pressure steam models with stainless steel trim.
  • Spring-loaded, self-adjusting packing.
  • Stainless steel stem prevents corrosion.
  • Valve designs provide equal percentage characteristics of flow for close control of water, and linear characteristic of flow for close control of steam or chilled water.
  • Valves utilize direct mounting, electric or pneumatic linear valve actuators; Q5001 linkage with Modutrol Motor; or Q5020/Q5022A linkages with Direct Coupled Actuators to operate the valve.

Product Specifications

Dimensions (in.)
8 in. high x 1 5/8 in. wide x 5 5/8 in. deep
Dimensions (mm)
203 mm high x 41 mm wide x 142 mm deep
Maximum Safe Operating Pressure (psi)
240 psi at 150 F water; 100 psi at 337 F steam
Maximum Safe Operating Pressure (kPa)
240 psi at 66 C water; 690 kPa at 69C steam
Used With
Q5001/Modutrol IV Motor; MP953; Q5020/DCA; ML6984/ML7984; ML6420,21A,25; ML7420/ML7421A/ML7425
Connection Type
Female NPT
Body Pattern
Two-way, Straight-through
Pipe Size (inch)
2 1/2 in.
Pipe Size (DN)
DN65
Fluid Temperature (C)
4 C to 169 C
Fluid Temperature (F)
40 F to 337 F
Bonnet Size (in.)
1-3/8 in.
Maximum Differential Pressure Ratings (Close-off) (psi)
For Quiet Water Service--20 psid
Maximum Differential Pressure Ratings (Close-off) (kPa)
For Quiet Water Service--138 kPa
Capacity (Cv)
63 Cv
Capacity (Kv)
54 kvs
Valve Action
Stem down to close
Valve Type
Globe Valve
Controlled Fluid
Chilled or hot water with up to 50% Glycol or Steam. Not for use with fuels.
Materials (Body)
Red Brass
Materials (Seat)
Stainless Steel
Materials (Stem)
Stainless Steel
Flow Characteristic
Linear
Actuation
Must be purchased separately
Static Pressure Rating (psi)
Meets ANSI 150 Standard
Static Pressure Rating (kPa)
Meets ANSI 150 Standard
ANSI/ASME Rating
150
Stem Travel (in.)
3/4 in.
Stem Travel (mm)
20 mm
Bonnet Size (mm)
35 mm
Materials (Plug/Ball/Disc)
Stainless Steel plug with carbon-loaded Teflon® disc
Materials (Packing)
Teflon Cone
Leakage
0.5% of Cv
Approvals, CRN Number
0C0861.9087YTN