Skip Ribbon Commands
Skip to main content
SharePoint
Item 5 Of 8
6 in 2-way Flanged Globe valve

V5011A1916/U

Two-way, Globe, 6 in, Flanged, 360 Cv, Water or Glycol

Find Equivalent or Replacement Products.

  • Product Info
  • Literature

Overview

Used for proportional control of hot or chilled water and glycol solutions (to 50 percent concentration) and for two-position control of low pressure steam in closed loop HVAC systems.

Features

  • Sizes range from 2-1/2 to 6 inches.
  • Stainless steel stem with serviceable Teflon packing.
  • Valves utilize direct mounting valve actuators, Q5020/Q5022 linkages with Direct Coupled Actuators, or Pneumatic Valve Actuators to operate the valve.
  • Equal Percentage flow characteristic.

Product Specifications

Dimensions (in.)
20 5/16 in. high x 11 in. wide x 16 1/2 in. deep
Dimensions (mm)
515 mm high x 279 mm wide x 418 mm deep
Maximum Safe Operating Pressure (psi)
150 psi at 240 F water; 15 psi steam
Maximum Safe Operating Pressure (kPa)
1034 kPa at 115 C water; 100 kPa steam
Used With
ML6421B; Q5001/Modutrol IV Motor; MP953; ML7421B
Ambient Temperature Range (F)
40 F to 250 F
Ambient Temperature Range (C)
4 C to 121 C
Connection Type
Flanged
Body Pattern
Two-way
Pipe Size (inch)
6 in.
Pipe Size (DN)
DN150
Bonnet Size (in.)
1-7/8 in.
Maximum Differential Pressure Ratings (Close-off) (psi)
For Quiet Water Service--20 psid
Maximum Differential Pressure Ratings (Close-off) (kPa)
For Quiet Water Service--138 kPa
Capacity (Cv)
360 Cv
Capacity (Kv)
308 kvs
Valve Action
Stem down to close
Valve Type
Globe Valve
Controlled Fluid
Chilled or hot water with up to 50% Glycol or Low pressure steam. Not for use with fuels.
Materials (Body)
Cast Iron
Materials (Seat)
Bronze
Materials (Stem)
316 Stainless Steel
Flow Characteristic
Equal Percentage
Actuation
Must be purchased separately
Static Pressure Rating (psi)
Meets ANSI 125 Standard
Static Pressure Rating (kPa)
Meets ANSI 125 Standard
ANSI/ASME Rating
125
Stem Travel (in.)
1 1/2 in.
Stem Travel (mm)
38 mm
Bonnet Size (mm)
47.6 mm
Materials (Packing)
Teflon Cone