Overview
Honeywell UVL-FCU kits make it possible to realize all the benefits of germicidal UV light in limited space applications including most of the fan coil units and PTACs found on the market today. The kit features a low-profile lamp with metal shield and mounting magnet as a
means for locating the UV light within these units for optimum UV exposure particularly where space is limited.
Features
- UV-C light irradiates coil, killing mold, bacteria and viruses
- Installs in the tightest spaces such as PTACs and Fan Coil Units
- Weather resistant remote mountable UV lamps with magnetic mounting shield
- 18-32 or 110-277 VAC power supply with flexible mounting options
- Reduces system maintenance
- Kit includes power supply, 6 foot lamp cable, UV lamp and shield, magnetic mounting hardware and panel indicator
Product Specifications
- Application
- FCU / PTAC Irradiation
- Used With
- Replacement Lamp-- UVL-FCU-LAMP
- Item Type
- Product
- Electrical Ratings
- 120 to 277 Vac
- Operating Temperature Range (F)
- Bulb-- 35 to 185 F
- Operating Temperature Range (C)
- Bulb-- 1.7 to 85 C
There is no literature attached to this product, please try another material search. If you believe that there should be literature for this product, please contact Customer Care for website support.