Skip Ribbon Commands
Skip to main content
SharePoint
Item 2 Of 2
Pneumatic, NEMA 4, 150 psi at either end

UEC24014M262M900/U

Pneumatic, Type of control: Pneumatic, NEMA 4, 150 psi at either end

  • Product Info
  • Literature

Overview

Differential pressure switches open or close a switch contact in response to a change in sensed differential pressure.

Features

  • NEMA Enclosures.
  • UL and CSA Listed.
  • Gold Clad Contacts.
  • Brass Pipe Connection.
  • Pipe or Surface Mount.

Product Specifications

Dimensions (in.)
3 1/2 in. high x 2 3/8 in. wide
Dimensions (mm)
89 mm high x 58 mm wide
Temperature Range (F)
30 F to 160 F
Temperature Range (C)
-1 C to +71 C
Mounting
Pipe or surface
Approvals, Underwriters Laboratories Inc.
Certified
Approvals, Canadian Standards Association
Approved
Approvals, Factory Mutual
Approved
Connection Size (in.)
Electric connection: terminal strip, 16 AWG max.; Pipe connection: Brass, 1/4 in. NPT
Differential Pressure Range (psi)
4 to 45 psi
Differential Pressure Range (kPa)
28 to 310 kPa
Approvals, NEMA Standard
NEMA 4
Pressure Ratings (psi)
150 psi at either port
Pressure Ratings (kPa)
1034 kPa at either port