Privacy Statement
Skip Ribbon Commands
Skip to main content
SharePoint
Item 1 Of 3
Zio LCD Wall Module (Temp & Humidity)
Zio LCD Wall Module (Temp & Humidity)

TR70-H/U

Zio LCD/Two-wire Sylk Wall Module with Humidity

This product is not for sale on this site. It may or may not be available on Customer.Resideo.com.
Find Equivalent or Replacement Products.

  • Product Info
  • Literature

Overview

The TR70 and TR71 Zio sensors are 2-wire, non-polarity sensitive, Sylk™ bus communicating wall modules for use with Spyder™ programmable controllers which are compatible with the Sylk bus. All models have a space-temperature sensor, network bus jack, and an LCD with three soft keys and two Up/Down adjustment keys.

Features

  • Ability to control user access to controller parameters.
  • Parameter access can be customized by using the Tridium Niagara Workbench tool.
  • Programmable for: Home screen options, tenant access, contractor access, access to controller parameters, setpoint, override, fan, and other parameters.
  • Supplied with eight pre-programmed configurations (e.g. VAV with balancing) in the wall module configuration tool.
  • Ability to access and adjust most parameters in the programmable controller (except Scheduling).
  • Ability to balance the VAV system from the wall module.
  • Home screen can display one to three of any of the following parameters: Temperature Setpoint, Room Temperature, Room Humidity, Outdoor Humidity, Outdoor Temperature, and Time, or one of virtually any parameter in the controller.
  • Network bus jack.
  • Simple 2-wire terminal connection to the programmable controller and an optional 2-wire terminal connection for the network. All connections are polarity insensitive.
  • Retention of user configuration, including setpoints after a power outage.

Product Specifications

Application
Wall Module Temperature and Humidity Sensor
Dimensions (in.)
3 5/16 in. wide x 4 5/8 in. high x 15/16 in. deep
Dimensions (mm)
84 mm wide x 117 mm high x 24 mm deep
Used With
Spyder Sylk Enhanced
Comments
Configurable with Niagara Workbench
Item Type
Product
Mounting
Vertical Wall Mount
Approvals, Underwriters Laboratories Inc.
UL94-HB plastic enclosure
Operating Humidity Range (% RH)
5 to 95% RH, non-condensing
Setpoint Temperature Range (C)
Default range is 10 C to 35 C; configurable for other ranges
Setpoint Temperature Range (F)
Default range is 55 F to 85 F; configurable for other ranges
Switch Positions (Fan)
Configurable
Operating Temperature Range (F)
30 F to 110 F
Operating Temperature Range (C)
-1 C to 43 C
Shipping and Storage Temperature Range (F)
-40 F to +150 F
Shipping and Storage Temperature Range (C)
-40 C to 65.5 C
Approvals, Federal Communications Commission
FCC Part 15
Approvals, CE
Approved
Network Communications
Two-wire Sylk and Network Jack
Accuracy (F)
±0.36 F at 77 F
Accuracy (C)
±0.2 C at 25 C
Color
White
Accuracy
±5% RH from 20% to 80% RH

Marketing Collateral

Sales/Promotional Materials-Sensor Selection Guide - Sensing for Building Applications

Sales/Promotional Materials-Case Study for Integrating the Village of Boys Town (English)

Sales/Promotional Materials-Case Study for San Diego Natural History Museum (English)

Sales/Promotional Materials-Case Study for Duke Realty WEBs/WEBs-AX Security (English)

Sales/Promotional Materials-Case Study for Morgan Building case study (English)

Sales/Promotional Materials-Zio LCD Wall Module

Owners Manual

Operator/Owner Materials-Operating Guide for TR70, TR70-H Zio LCD Wall Modules (with Sylk bus) (English)

Technical Documents

Installation Materials-Installation Instructions for TR70, TR71, TR75 Zio® LCD Wall Modules (English)

Installation Materials-Installation Instructions for TR70, TR71, TR75 Módulos de pared LCD Zio (Spanish)

Product Data and Specifications-Specification Data for TR70, TR71, TR75 Zio®/Zio Plus LCD Wall Modules (English)

Product Data and Specifications-DATOS DE ESPECIFICACIÓN for TR70, TR71, TR75 Módulos de pared LCD Zio®/Zio Plus (Spanish)

Application Guides-Application Guide for Zio®/Zio Plus LCD Wall Modules TR70, TR71, TR75 with Sylk® Bus

Product Data and Specifications-Modules muraux Zio®/Zio Plus ACL

Product Data and Specifications-ÖZELLİKLER for TR70, TR71, TR75 Zio® / Zio Plus LCD Duvar Modülleri TR70, TR71, TR75 İLE Sylk® Bus (Turkish)

Product Data and Specifications-Zio®/Zio Plus LCD 墙体空调控制器 TR70、TR71、TR75,配备 Sylk® 总线 (Chinese)

Product Data and Specifications-Módulos LCD de Parede Zio®/Zio Plus TR70, TR71, TR75 COM barramento Sylk® (Portuguese)

Product Data and Specifications-Настенные модули Zio®/Zio Plus с ЖК-экранами TR70, TR71, TR75 с шиной Sylk® Bus (Russian)