Skip Ribbon Commands
Skip to main content
SharePoint
Item 5 Of 8
TR42 LCD Wall module, Temperature, Humidity, and CO2, two-wire Sylk
TR42 LCD Wall module, Temperature, Humidity, and CO2, two-wire Sylk
TR42 LCD Wall module, Temperature, Humidity, and CO2, two-wire Sylk

TR42-H-CO2

TR42 LCD Wall module, Temperature, Humidity, and CO2, two-wire Sylk

  • Product Info
  • Literature

Overview

The TR40 and TR42 are 2-wire, non-polarity sensitive, Sylk bus communicating wall modules, which communicate with Spyder® and some ComfortPoint™ programmable controllers. The TR40 and TR42 are simple LDC temperature wall modules with basic setpoint, override, and fan options, and are designed for a broad range of applications. Models are available that include humidity and CO2 sensing.

Features

  • Two wire, polarity insensitive Sylk provides both power and communication to the device.
  • Models available with display (TR42) or without display (TR40).
  • Models available with or without built in humidity or CO2 sensors.
  • TR42 models have configurable options using the Niagara tool for fan speeds and override.
  • TR42 models have the ability for tenant to change between °F and °C
  • TR42 models have the ability to provide tenant either a relative warmer cooler setpoint adjustment or absolute temperature setpoint adjustment

Product Specifications

Application
Temperature, Humidity, CO2 Sensor Wall Module
Dimensions (in.)
3-1/4 in wide x 4-3/4 in high x 7/8 in. deep
Used With
All Spyder Controllers (not compatible with Stryker controllers)
Comments
Configurable with Niagara Workbench
Item Type
Product
Mounting
Vertical Mount
Approvals, Underwriters Laboratories Inc.
UL94-V0 plastic enclosure
Operating Humidity Range (% RH)
5 to 95% RH, non-condensing
Setpoint Temperature Range (C)
Default range is 10 C to 35 C; configurable for other ranges
Setpoint Temperature Range (F)
Default range is 55 F to 85 F; configurable for other range
Switch Positions (Fan)
Configurable
Operating Temperature Range (F)
32 F to 110 F
Operating Temperature Range (C)
0 C to 43 C
Shipping and Storage Temperature Range (F)
-40 F to +150 F
Shipping and Storage Temperature Range (C)
-40 C to +65.5 C
Approvals, Federal Communications Commission
FCC Part 15
Approvals, CE
Approved
Network Communications
Two-wire Sylk
Accuracy (F)
±0.36 F at 77 F
Accuracy (C)
±0.2 C at 25 C
Color
White
Accuracy
±3% RH
Password Protection
Yes

Marketing Collateral

Sales/Promotional Materials-Brochure for Sylk Enabled Devices (English)

Owners Manual

Operator/Owner Materials-Operating Guide for TR40, TR42 Zio Lite TR40/42 Operating Guide (English)

Dimension-LCD Wall Module dimensions

Wiring-Options for Wiring Multiple TR40, TR42

Technical Documents

Product Data and Specifications-Specification Data for Zio® Lite Wall Modules (English)

Installation Materials-Installation Instructions for TR40, TR40-H, TR40-CO2, TR40-H-CO2, TR-JACK, TR42, TR42-H, TR42-CO2, TR42-H-CO2 Zio® Lite TR40/42

Product Data and Specifications-Zio® Lite Wall Modules

Product Data and Specifications-Données technique for TR40, TR42 Données technique - Modules muraux Zio® Lite (French)

Product Data and Specifications-Datos de especificación for TR40, TR42 Datos de especificación - Módulos de pared Zio® Lite (Spanish)

Installation Materials-Installation Instructions for TR40, TR40-H, TR40-CO2, TR40-H-CO2, TR-JACK, TR42, TR42-H, TR42-CO2, TR42-H-CO2 Modules muraux Z

Installation Materials-Installation Instructions for TR40, TR40-H, TR40-CO2, TR40-H-CO2, TR-JACK, TR42, TR42-H, TR42-CO2, TR42-H-CO2 Zio® Lite TR40/4

Installation Materials-Installation Instructions for TR40, TR40-H, TR40-CO2, TR40-H-CO2, TR-JACK, TR42, TR42-H, TR42-CO2, TR42-H-CO2 Zio® Lite TR40/42

Installation Materials-Installation Instructions for TR40, TR40-H, TR40-CO2, TR40-H-CO2, TR-JACK, TR42, TR42-H, TR42-CO2, TR42-H-CO2 Moduli da parete

Product Data and Specifications-规格数据 - Zio下 Lite 壵褡橽垳 (Chinese)

Product Data and Specifications-Dati di specifica for TR40, TR42 Dati di specifica - Moduli da parete Zio® Lite (Italian)

Product Data and Specifications-Zio® Lite 墙装温控器

Product Data and Specifications-Módulos de Parede Zio® Lite

Product Data and Specifications-Настенные модули Zio® Lite

Product Data and Specifications-Zio® Lite Duvar Modülleri

Product Data and Specifications-Technische Daten for TR40, TR42 Technische Daten - Zio® Lite-Wandbediengeräte (German)

Product Data and Specifications-Specification Data for Zio® Lite Wall Modules with Sylk (Polish)

Installation Materials-Installation Instructions for TR40, TR40-H, TR40-CO2, TR40-H-CO2, TR-JACK, TR42, TR42-H, TR42-CO2, TR42-H-CO2 Módulos de pared

Product Data and Specifications-Módulos de pared Zio® Lite