Privacy Statement
Skip Ribbon Commands
Skip to main content
SharePoint
Item 1 Of 1
Wall Mounted Remote Bulb Enclosure

TR29/U

Just Enclosure for TR20 Wall Mounted Sensor - Sensor not included

  • Product Info
  • Literature

Overview

The TR29 is a wall mount enclosure only and can be used to wall-mount any 1/4-in.or 3/8-in. diameter probe sensor.

Features

  • Enclosure has the same look and feel of our TR21 wall module.
  • Sensor can be mounted inside of the enclosure or directly to the wall or duct using the mounting clips supplied with the unit.

Product Specifications

Dimensions (in.)
4 13/16 in. high x 3 in. wide x 7/8 in. deep
Dimensions (mm)
122mm high x 76.5 mm wide x 22 mm deep
Used With
Can hold any 1/4 in. or 3/8 in. diameter sensor probe for wall mounting
Item Type
Product
Mounting
Mounts on wall or 2 x 4 inch vertical outlet box
Sensor
Enclosure without sensor