Skip Ribbon Commands
Skip to main content
SharePoint
Item 2 Of 2
Pneumatic Diffuser Thermostat Dir.Acting

TP975C1021/U

Pneumatic Diffuser Thermostat Dir.Acting

  • Product Info
  • Literature
  • Accessories & Replacement Parts

Overview

One-pipe, single temperature, low-capacity pneumatic thermostat used to provide proportional control of pneumatic valves and mixing boxes in heating and air conditioning systems. It mounts in a slot or light troffer diffuser or a return air grill.

Features

  • Two-way setpoint indicator for vertical or horizontal mounting.
  • Detents in 1 F (0.5 C) increments for blind operation.

Product Specifications

Application
Single temperature, low capacity, pneumatic thermostat
Airflow Usage
0.011 scfm (5.2 mL/s)
Dimensions (in.)
1 in. high x 2 1/2 in. wide x 1 1/8 in. deep
Dimensions (mm)
25 mm high x 63 mm wide x 27 mm deep
Maximum Safe Operating Pressure (psi)
30 psi
Maximum Safe Operating Pressure (kPa)
207 kPa
Temperature Range (F)
150 F maximum
Temperature Range (C)
66 C maximum
Comments
Requires external 0.005 in. restrictor
Mounting
Wall mount
Setpoint Temperature Range (C)
15 C to 30 C
Setpoint Temperature Range (F)
59 F to 86 F
Shipping and Storage Temperature Range (F)
150 F maximum
Shipping and Storage Temperature Range (C)
66 C maximum
Sensor Element
Bimetal
Throttling Range (F)
2 F to 10 F
Throttling Range (C)
1 C to 5 C
Action
Direct Acting
Setpoint
Single
Number of Pipes
1

Accessories

14002913-001/U

.005 in. blue filter restriction assembly with 1/4 inlet and 1/4, 5/32 outlets

14002913-004/U

External restriction assembly with 0.005 in. restriction