Skip Ribbon Commands
Skip to main content
SharePoint
Item 1 Of 1
Pneumatic Temp. Sensor Direct Acting

TP974A2000/U

Vertical or horizontal mounting, bimetal pneumatic 110 F temperature sensor

  • Product Info
  • Literature
  • Accessories & Replacement Parts

Overview

One- or two-pipe direct-acting temperature sensor used with RP908/RP920 Controllers to provide proportional control of pneumatic valve and damper actuators.

Features

  • Plug-in air connections.
  • High efficiency air filter.
  • Bimetal element.
  • Continuous temperature indication available by using receiver gage.

Product Specifications

Application
Temperature Sensor
Airflow Usage
0.019 scfm (9 mL/s)
Dimensions (in.)
3 1/4 in. high x 2 in. wide x 1 5/8 in. deep
Dimensions (mm)
83 mm high x 51 mm wide x 41 mm deep
Maximum Safe Operating Pressure (psi)
25 psi
Maximum Safe Operating Pressure (kPa)
170 kPa
Comments
Order Cover Separately
Mounting
Vertical or Horizontal Wall Mounting
Sensor
Bimetal
Operating Temperature Range (F)
110 F Maximum
Operating Temperature Range (C)
43 C Maximum
Pressure Ratings (psi)
Output--3 psi to 15 psi; Supply--16-25 psi
Pressure Ratings (kPa)
Output--21 kPa to 103 kPa; Supply--110 to 172 kpa
Action
Direct Acting
Number of Pipes
1 or 2
Sensor Range
50 F to 100 F; 10 C to 38 C

Accessories

14004406-910/U

satin chrome thermostat cover kit with window inserts for 60 to 90 F setpoint

14004406-910C/U

Satin chrome finish cover kit w/horizontal & vertical windows for dual or temperature only 15 C to 30C, or blank w/logo and set point. Knob insert

14004407-910/U

Beige thermostat cover kit with window inserts for 60-90 F setpoint display

14004407-910C/U

Thermostat Cover Kit - Beige includes cover, setpoint insert cover and 6 window inserts

14004787-910/U

Thermostat Cover Kit - Chrome

14004878-910/U

Premier white thermostat cover kit with window inserts for 60 to 90 F setpoint