Privacy Statement
Skip Ribbon Commands
Skip to main content
SharePoint
Item 7 Of 7
Pneumatic Thermostat Dir.Act.C/Rev.Act.H

TP972A2242/U

Pneumatic Thermostat Direct Acting Heating, Reverse Acting Cooling

  • Product Info
  • Literature
  • Accessories & Replacement Parts

Overview

Two-pipe, one- or two-temperature, pneumatic thermostat gives proportional control of pneumatic valves & damper actuators. Replacement kits available for Johnson, Powers, Robertshaw, Barber-Colman, and older Honeywell two-pipe pneumatic thermostats.

Features

  • Durable TP970 Series Thermostat. Pilot operated for high capacity.
  • Two-temperature energy conservation model available.
  • Adapter plate in Convertastat™ kits covers existing thermostat wall mark.
  • Backplate has molded air connections-no separate fittings needed.
  • Universal locking cover with satin chrome finish and horizontal, vertical, or blank window options with Tradeline model-other covers available.

Product Specifications

Application
Wall Thermostat, Heat/Cool Operation
Airflow Usage
0.011 scfm (5.2 mL/s)
Dimensions (in.)
3 1/4 in. high x 2 in. wide x 1 5/8 in. deep
Dimensions (mm)
83 mm high x 51 mm wide x 41 mm deep
Maximum Safe Operating Pressure (psi)
25 psi
Maximum Safe Operating Pressure (kPa)
170 kPa
Temperature Range (F)
100 F maximum
Includes
Thermostat and satin chrome cover.
Comments
Tradeline Kit
Mounting
Wall mount
Setpoint Temperature Range (F)
59 F to 90 F
Shipping and Storage Temperature Range (F)
150 F maximum
Shipping and Storage Temperature Range (C)
66 C maximum
Sensor Element
Bimetal
Throttling Range (F)
2 F to 10 F
Throttling Range (C)
1 C to 5 C
Action
Direct Acting Heating, Reverse Acting Cooling
Setpoint
Single
Number of Pipes
2
Changeover Pressure (psi)
Heat 18 psi, Cool 13 psi
Changeover Pressure (kPa)
Heat 124 kPa, Cool 90 kPa

Accessories

14002430-001/U

Thermostat Guard

14004406-910/U

satin chrome thermostat cover kit with window inserts for 60 to 90 F setpoint

AK3863/U

Honeywell Thermostat Tool Kit, TP970/TP900

14004407-910/U

Beige thermostat cover kit with window inserts for 60-90 F setpoint display

14004787-910/U

Thermostat Cover Kit - Chrome

14004878-910/U

Premier white thermostat cover kit with window inserts for 60 to 90 F setpoint

305965/U

1-1/2 in. diameter, 1/8 NPT center stem, back mount pressure indicating gauge

CCT729A/U

Gauge Adapter for Calibration. Add 305965 0 to 30 psi gauge for Complete Tool.

CCT735A/U

Thermostat Calibration Tool includes Allen wrench for cover installation.

14004406-910C/U

Satin chrome finish cover kit w/horizontal & vertical windows for dual or temperature only 15 C to 30C, or blank w/logo and set point. Knob insert

14004407-910C/U

Thermostat Cover Kit - Beige includes cover, setpoint insert cover and 6 window inserts

Replacement Parts

14001865-001/U

Filter Cartridge Assembly