Skip Ribbon Commands
Skip to main content
SharePoint
Item 3 Of 19
Pneumatic Thermostat Direct Acting, Heat

TP970A2020/U

Pneumatic Thermostat Direct Acting, Heating - Cover sold separately

  • Product Info
  • Literature
  • Accessories & Replacement Parts

Overview

Pneumatic thermostat gives comparable control of pneumatic valves and damper actuators in heating & air conditioning systems. Replacement kits available for Johnson, Powers, Robertshaw, Barber-Colman, and past Honeywell 2-pipe pneumatic thermostats.

Features

  • Honeywell's best pneumatic thermostat-TP970 series.
  • Shock-resistant, suspension-mounted thermostats provide dependable performance and responsiveness year in and year out.
  • Pilot operated for high capacity.
  • Direct Acting (DA) and Reverse Acting (RA) models are available.
  • Wide throttling range models for Zero Energy Band (ZEB) operation are available.
  • Adapter plate in Convertastat™ and Modernization kits covers existing thermostat wall mark.
  • Backplate has molded air connections-no separate fittings needed.
  • Universal locking cover with satin chrome finish and horizontal, vertical, or blank window options.
  • Typical Wide Throttling Range Application.

Product Specifications

Application
Heating
Airflow Usage
0.011 scfm (5.2 mL/s)
Dimensions (in.)
3 1/4 in. high x 2 in. wide x 1 5/8 in. deep
Dimensions (mm)
83 mm high x 51 mm wide x 41 mm deep
Maximum Safe Operating Pressure (psi)
25 psi
Maximum Safe Operating Pressure (kPa)
170 kPa
Temperature Range (C)
38 C maximum
Includes
Order Cover Separately
Mounting
Wall mount
Setpoint Temperature Range (C)
15 C to 30 C
Shipping and Storage Temperature Range (F)
150 F maximum
Shipping and Storage Temperature Range (C)
66 C maximum
Sensor Element
Bimetal
Throttling Range (F)
33 F to 41 F (factory set 35 C)
Throttling Range (C)
1 C to 5 C (factory set 2 C)
Action
Direct Acting
Setpoint
Single
Number of Pipes
2

Marketing Collateral

Sales/Promotional Materials-Brochure for Pneumatic Thermostats and Kits-Thermostats Can Take the Pressure (English)

Sales/Promotional Materials-Brochure for TP970 Pneumatic Thermostats (French)

Wiring-Electric Control Fundamentals Chapter of Gray Manual

Wiring-Typical Standard throttling Range Piping for TP970 Pneumatic Thermostat

Wiring-Typical Wide throttling Range Piping for TP970 Pneumatic Thermostat

Technical Documents

Product Data and Specifications-General Specifications for Pneumatic Temperature Controls

Product Data and Specifications-HP970 and TP970 Series Special cover Kits

Maintenance/Product Reference Materials-Series Pneumatic Thermostats

Maintenance/Product Reference Materials-Aspirating Wall Box

Product Data and Specifications-Series Standard Covers and Accessories

Engineering Guides/System Guides-Series Pneumatic Thermostats

Product Data and Specifications-Aspirating Wall Box Assemblies

Maintenance/Product Reference Materials-Series Thermostat Modernization Kit with Universal Adapter

Maintenance/Product Reference Materials-Series CONVERTSTAT Kits - English/French

Maintenance/Product Reference Materials-Series Convertastat Kits TP970, Spanish Version

Product Data and Specifications-Series Convertastat Kits

Installation Materials-Installation Instructions for Pneumatic Sensors, Humidistats, and Thermostats (English)

Installation Materials-Installation Instructions for HP970, TP970 Duct Sampling Chamber HP970 and TP970 (English)

Installation Materials-Installation Instructions for HP970, TP970 Humidistat and Thermostat Modernization Kit (English)

Installation Materials-Installation Instructions for HP970, TP970 Aspirating Wall Box HP970 and TP970 (English)

Installation Materials-Installation Instructions for 14002430-001, TP970, TP971, TP972, TP973 Stat Guard (English)

Maintenance/Product Reference Materials-Replacement Data for HP970, TP970, 14003192-001 Serviceline Wall Plate Adapter Kit 14003192-001 (English)

Installation Materials-Series Thermostat Modernization Kit with Wall Plate Adapter Kit

Installation Materials-Installation Instructions for TP970, TP971, TP972, TP973 Pneumatic Thermostats - / (English, French)

Accessories

AK3863/U

Honeywell Thermostat Tool Kit, TP970/TP900

14004407-910/U

Beige thermostat cover kit with window inserts for 60-90 F setpoint display

14004787-910/U

Thermostat Cover Kit - Chrome

14004878-910/U

Premier white thermostat cover kit with window inserts for 60 to 90 F setpoint

14002362-001/U

Duct Sampling Chamber

14002430-001/U

Thermostat Guard

14004406-910/U

satin chrome thermostat cover kit with window inserts for 60 to 90 F setpoint

14004439-001/U

Setpoint Extension

14004447-001/U

Setpoint cam assembly for TP970A, TP970C, TP972A and TP973A Thermostats

14004447-002/U

Setpoint Cam Assembly

14004447-005/U

Setpoint Cam Assembly for TP970B1044; TP972A1051, A1101

14004459-001/U

Repair kit consist of thermometer assy

14004406-910C/U

Satin chrome finish cover kit w/horizontal & vertical windows for dual or temperature only 15 C to 30C, or blank w/logo and set point. Knob insert

14004407-910C/U

Thermostat Cover Kit - Beige includes cover, setpoint insert cover and 6 window inserts

CCT729A/U

Gauge Adapter for Calibration. Add 305965 0 to 30 psi gauge for Complete Tool.

CCT735A/U

Thermostat Calibration Tool includes Allen wrench for cover installation.

Replacement Parts

14001865-001/U

Filter Cartridge Assembly

14004459-001/U

Repair kit consist of thermometer assy