Skip Ribbon Commands
Skip to main content
SharePoint
Item 1 Of 1
Pneumatic Thermostat Dir.Act., Wall, D/N

TP9610A1006/U

Pneumatic Thermostat Direct Acting, Visible setpoint and temperature Cover, Day/Night Control

  • Product Info
  • Literature
  • Accessories & Replacement Parts

Overview

TP9610 Pneumatic thermostat, for proportional control of pneumatic valves and actuators with one/two-pipe systems, is not only affordable and easy to install, but it controls temperature with Honeywell reliability. Available with two cover options.

Features

  • Redesigned models fit your high-volume pneumatic applications.
  • Backplate mounts quickly.
  • Thermostat snaps onto backplate.
  • Cover is mounted and locked into place with concealed setscrews.
  • Attractive Euro-contoured design comes with choice of two cover options.
  • Neutral taupe color blends with today’s commercial interiors.
  • Adapter kits are available to retrofit most pneumatic jobs.
  • Branch line capacity High for TP9600, TP9610, TP9603, TP9620.

Product Specifications

Application
Wall Thermostat, Day/Night operation
Airflow Usage
0.011 scfm (5.2 mL/s)
Dimensions (in.)
3 1/4 in. high x 2 in. wide x 1 5/8 in. deep
Dimensions (mm)
83 mm high x 51 mm wide x 41 mm deep
Maximum Safe Operating Pressure (psi)
25 psi
Maximum Safe Operating Pressure (kPa)
170 kPa
Temperature Range (F)
50 F to 100 F
Temperature Range (C)
10 C to 38 C
Includes
Cover, Setpoint, and Thermometer are Visible
Mounting
Vertical Wall Mounting
Setpoint Temperature Range (C)
Day: 15 C to 30 C, Night: 10 C to 27 C
Setpoint Temperature Range (F)
Day: 59 F to 90 F, Night: 50 F to 75 F
Shipping and Storage Temperature Range (F)
150 F maximum
Shipping and Storage Temperature Range (C)
66 C maximum
Sensor Element
Bimetal
Throttling Range (F)
2 F to 10 F
Throttling Range (C)
1 C to 5 C
Action
Direct Acting
Air connections
Barb fittings 5/32 in. (4 mm)
Setpoint
Day/Night
Number of Pipes
2
Changeover Pressure (psi)
Day 13 psi, Night 18 psi
Changeover Pressure (kPa)
Day 90 kPa, Night 124 kPa

Accessories

14004910-001/U

Fahrenheit scale(60-90 F)Taupe Cover Kit

14004910-004/U

Taupe thermostat cover with setpoint and thermometer for vertical mounting

14002430-001/U

Thermostat Guard

14002913-001/U

.005 in. blue filter restriction assembly with 1/4 inlet and 1/4, 5/32 outlets

14004439-001/U

Setpoint Extension

14004911-001/U

Taupe Converastat wall plate w. 2 screws

AK3863/U

Honeywell Thermostat Tool Kit, TP970/TP900

14002913-004/U

External restriction assembly with 0.005 in. restriction

CCT729A/U

Gauge Adapter for Calibration. Add 305965 0 to 30 psi gauge for Complete Tool.

CCT735A/U

Thermostat Calibration Tool includes Allen wrench for cover installation.

Replacement Parts

14001865-001/U

Filter Cartridge Assembly

14002053-001/U

Back Plate Assembly

14002573-001/U

Modernization kit to convert 1 & 2 pipe Honeywell or competitive pneumatic stats

14003192-001/U

Wall plate adapter kit for flush mounted or surface mounted installations