Privacy Statement
Skip Ribbon Commands
Skip to main content
SharePoint
Item 1 Of 1
Pneumatic Submaster Room Thermostat

TP938B1003

Pneumatic Submaster Room Thermostat

This product is not for sale on this site. It may or may not be available on Customer.Resideo.com.

  • Product Info
  • Literature

Overview

A reverse acting (non-reversable), two pipe, bleed type thermostat for individual room thermostat control, with submaster feature.

Product Specifications

Application
Dual Setpoint Heat/Cool Thermostat
Maximum Safe Operating Pressure (psi)
25 psi
Maximum Safe Operating Pressure (kPa)
170 kPa
Mounting
Surface
Setpoint Temperature Range (C)
15 C to 30 C
Setpoint Temperature Range (F)
59 F to 86 F
Shipping and Storage Temperature Range (F)
150 F maximum
Shipping and Storage Temperature Range (C)
66 C maximum
Pressure Ratings (psi)
Output-- 3 to 15 psi
Pressure Ratings (kPa)
Output-- 21 to 103 kPa
Action
Reverse Acting
Air connections
Barb fittings 1/4 in. (6 mm)