Skip Ribbon Commands
Skip to main content
SharePoint
Item 1 Of 4
TK300-15/U

TK300-15/U

2.0 gal Heating Expansion Tanks

This product is not for sale on this site. It may or may not be available on Customer.Resideo.com.

  • Product Info
  • Literature

Overview

Honeywell Expansion Tanks absorb hot water expansion in closed heating systems. They are equipped with butyl diaphragms to separate the air from the system water. Pre-pressurized, the tank keeps fluids circulating and maintains minimum pressure.

Features

  • Butyl/EPDM diaphragm- 9 times better than natural rubber
  • Deep-drawn steel tank
  • Controls system pressure
  • Air-tight cushion-factory pre-charged to 12 psig and 100% tested

Product Specifications

Hazmat Information
UN 1956 COMPRESSED GAS, N.O.S.,(air with up to 15% helium), 2.2
Maximum Safe Operating Pressure (psi)
Maximum Safe Operating Pressure (kPa)
Weight (lb)
Weight (kg)
Materials
Comments
Item Type
Product
Operating Temperature Range (F)
Operating Temperature Range (C)
Connection Size (in.)
Volume (gal)
Volume (L)
Maximum Acceptance Volume (gal)
Maximum Acceptance Volume (L)
Diameter (in.)
Diameter (mm)
Height (in.)
Height (mm)
Connection Type