Skip Ribbon Commands
Skip to main content
SharePoint
Item 4 Of 4
Lyric Wi-Fi Thermostat
Lyric Wi-Fi Thermostat

TH8732WFH5010/U

Lyric Wi-Fi Thermostat, Up to 3 Heat/2 Cool Heat Pumps; Up to 2 Heat/2 Cool Conventional Systems

Please purchaseTH8732WFH5002/U as a replacement for this thermostat

This product is not for sale on this site. It may or may not be available on Customer.Resideo.com.
Find Equivalent or Replacement Products.

  • Product Info
  • Literature
  • Accessories & Replacement Parts

Product Specifications

Hazmat Information
UN 3091, LITHIUM METAL BATTERIES CONTAINED IN EQUIPMENT, 9
Application
Up to 3 Heat/2 Cool Heat Pumps; Up to 2 Heat/2 Cool Conventional Systems
Comments
Works with Apple HomeKit
Item Type
Product
Electrical Ratings
18 to 30 Vac
Frequency
50 Hz; 60 Hz
Stages
Up to 3 Heat/2 Cool Heat Pumps; Up to 2 Heat/2 Cool Conventional Systems
Approvals, Underwriters Laboratories Inc.
Approved
Electrical Connections
Push Terminals
Operating Humidity Range (% RH)
5 to 90% RH, non-condensing
Supply Voltage
18 to 30 Vac
Switch Positions (System)
HEAT-OFF-COOL-AUTO-EM.HEAT
Switch Positions (Fan)
AUTO-ON-CIRC
Operating Temperature Range (F)
32 F to 120 F
Operating Temperature Range (C)
0 C to 48.9 C
Approvals, Federal Communications Commission
Approved
Power Method
Hardwired, Battery Back-up, Power Transformation
Color
White
Programmability
Programmable with Geofencing
Terminal Designations
R, Rc, W-O/B, W2-Aux/E. Y, Y2, G, C, K, L, U1, U2
Display
Round
Changeover
Auto/Manual
Setting Temperature Range (F)
Heat: 40 F to 90 F; Cool 50 F to 99F
Setting Temperature Range (C)
Heat: 4.5 C to 32.0 C; Cool: 10 C to 37.0 C
Humidification Setting Range
Cooling: 40 to 80% RH. Heating: 10 to 60% RH.
Dehumidification Setting Range
40 to 80% RH.

Accessories

THP9045A1098/U

Wire Saver C-Wire Adapter to use with Wi-Fi Thermostats or RedLINK 8000 series models