Skip Ribbon Commands
Skip to main content
SharePoint
Item 2 Of 4
VisionPRO® 8000 with RedLINK™ technology for residential or commercial use

TH8320R1003/U

VisionPRO® 8000 with RedLINK™ technology for residential or commercial use. Stages up to 3 Heat / 2 Cool

  • Product Info
  • Literature
  • Accessories & Replacement Parts

Overview

VisionPRO® 8000 with RedLINK™ is a 7 day programmable touchscreen thermostat that is selectable for residential or light commercial use. The thermostat can be wired directly to the equipment, used with the THM5421R1021 Equipment Interface Module or used with the THM4000R1000 TrueZONE Wireless Adapter. Works with the RedLINK™ accessories including the RedLINK™ Internet Gateway, Portable Comfort Control, Wireless Outdoor Sensor, Wireless Indoor Sensor, Wireless Entry/Exit Remote and Wireless Vent and Filter Boost Remote.

Features

  • Thermostat works standalone or with the THM5421R1021 Equipment Interface Module or with the TrueZONE Wireless Adapter.
  • Smart Schedule - programs in seconds for any lifestyle.
  • Patented interview based programming and installer setup.
  • RedLINK™ wireless communication.
  • Increase profit per job by including RedLINK™ accessories that provide comfort and convenience. RedLINK™ accessories include the RedLINK™ Internet Gateway, Portable Comfort Control (PCC), Wireless Outdoor Sensor, Wireless Indoor Sensor, Wireless Entry/Exit Remote, Wireless Vent and Filter Boost Remote, TrueSTEAM™ humidifier with Wireless Adapter and TrueZONE® zoning panel with Wireless Adapter.
  • Selectable for residential and light commercial applications. Meets commercial code and is title 24 compliant.
  • Light commercial - commercial language (occupied and unoccupied), schedule holidays and custom events, remote setback, economizer and time of day. Remote Setback requires the THM5421R1021 Equipment Interface Module.
  • Plain language setup, no manual needed.
  • Alerts and User Interactions Log - Keeps a searchable history of alerts and setting changes to the thermostat to determine if there is a system malfunction or if the issue was caused by a user error. Saves time in troubleshooting and points the technician in the right direction. The Alert and User Interaction Logs are viewable on a computer after you download them from the thermostat to a microSD card.
  • Customizable Service Reminders allow dealers to remind their customers when its time to call for service, when their warranty is expiring and to provide customized alerts.
  • MicroSD port for copying the Installer Setup, Customizable Reminders, Custom Events and Holidays to multiple thermostats.
  • MicroSD port for adding the dealer's contact information on the screen.
  • 1 assignable output on the TH8321 model to control humidification, dehumidification, ventilation or a stage of heating/cooling.
  • 3 assignable outputs on the Equipment Interface Module to control humidification, dehumidification, ventilation or a stage of heating/cooling. The TH8110 and TH8320 models require the use of a Wireless Indoor Sensor to control humidification and dehumidification.
  • 1 assignable input can be used with a wired outdoor, indoor or discharge sensor.
  • 4 assignable inputs on the Equipment Interface Module can be used with wired outdoor, indoor or discharge sensors, occupancy sensor for remote setback and dry contact devices to trip pre-packaged or custom alerts such as a full drain pan or water leak.
  • Extend wireless range of the Equipment Interface Module by connecting a THM4000R1000 Wireless Adapter to the ABCD terminals.
  • Dual powered - battery or hardwired (C wire).
  • Precise temperature control (+/- 1° F) for reliable and consistent temperature.
  • Multiple staging options to provide comfort or energy savings.
  • TH8110R1008, TH8320R1003, and TH8321R1001 are ENERGY STAR® Certified

Product Specifications

Hazmat Information
UN 3091, LITHIUM METAL BATTERIES CONTAINED IN EQUIPMENT, 9
Application
Up to 2 Heat/2 Cool Conventional Systems; Up to 3 Heat/2 Cool Heat Pumps
Dimensions (in.)
4 5/8 in. High, 4 15/16 in. Wide, 1 1/8 in. Deep
Dimensions (mm)
118 mm. High, 126 mm. Wide, 29 mm. Deep
Includes
VisionPRO® 8000 thermostat
Used With
Works standalone or with optional THM5421R1021 Equipment Interface Module and RedLINK™ accessories
Item Type
Product
Electrical Ratings
18 to 30 Vac or 750 mV
Frequency
50 Hz; 60 Hz
Stages
Up to 3 Heat / 2 Cool Heat Pump or Up to 2 Heat / 2 Cool Conventional when used standalone; Up to 4 Heat / 2 Cool Heat Pump or Up to 3 Heat / 2 Cool Conventional when used with the Equipment Interface Module
Electrical Connections
Screw terminals
Operating Humidity Range (% RH)
5 to 90% RH, non-condensing
Supply Voltage
18 to 30 Vac or 750 mV
Switch Positions (System)
HEAT-OFF-COOL-AUTO-EM.HEAT
Switch Positions (Fan)
AUTO-ON-CIRC-FOLLOW SCHEDULE
Operating Temperature Range (F)
32 F to 120 F
Operating Temperature Range (C)
0 C to 48.9 C
Power Method
Battery or Hardwired
Color
Arctic White
Programmability
7 Day Program or Non-Programmable
Terminal Designations
R, RC, C, W-O/B, W2-AUX/E, Y, Y2, G, A-L/A, K, S1 S1
Display Size
10 sq in.
Changeover
Auto or Manual
Setting Temperature Range (F)
Heat: 40 F to 90 F; Cool 50 F to 99F
Setting Temperature Range (C)
Heat: 4.5 C to 32.0 C; Cool: 10 C to 37.0 C

Marketing Collateral

Sales/Promotional Materials-Brochure for the All-New VisionPRO 8000 (English)

Sales/Promotional Materials-VisionPRO 8000 Series Product Comparison

Sales/Promotional Materials-Sell Sheet for the All-New VisionPRO 8000 (English)

Sales/Promotional Materials-Brochure for the All-New Vision PRO 8000 (French)

Sales/Promotional Materials-VisionPRO 8000 Series Product Comparison (French)

Sales/Promotional Materials-Sell sheet for the All New VisionPRO 8000 (French)

Sales/Promotional Materials-Brochure for TH8321R, TH8320R, TH8110R VisionPRO 8000 for Commercial Applications (English)

Sales/Promotional Materials-Cut Energy Costs with a Simple Rooftop Retrofit sell sheet

Sales/Promotional Materials-Get Connected Stocking List

Sales/Promotional Materials-RedLINK VisionPRO Product Transition Cross Reference

Sales/Promotional Materials-RedLINK Wireless Comfort Systems brochure

Sales/Promotional Materials-RedLINK Wireless Comfort System (French)

Sales/Promotional Materials-RedLINK Wireless Product Selection Guide

Sales/Promotional Materials-RedLINK Product Selection Guide counter mat insert (french)

Sales/Promotional Materials-RedLINK Wireless Product Selection Guide

Sales/Promotional Materials-Wi-Fi/RedLINK Complementary Solutions

Sales/Promotional Materials-The All-New VisionPRO 8000

Sales/Promotional Materials-Redesigned Prestige IAQ and All-New VisionPRO 8000 Merchandising and Display Catalog

Owners Manual

Operator/Owner Materials-Product Information for VisionPRO Series with RedLINK (English, French, Spanish)

Operator/Owner Materials-User guide for VisionPRO® Series with RedLINK™ (English, French, Spanish)

Wiring-Wire C7089U1006 Outdoor Sensor to the EIM

Wiring-Wiring 4 C7189U sensors

Dimension-VisionPRO® 8000 with RedLINK™

Dimension-Dimensions of thermostat

Wiring-RedLINK VisionPRO thermostat controlling one zone with an HZ432 zone panel and a TrueSTEAM humidifier

Wiring-RedLINK VisionPRO thermostat with an HZ432 zone panel and a ventilator

Wiring-RedLINK VisionPRO thermostat with an HZ432 zone panel and a TrueDRY dehumidifier

Wiring-THM4000R1000 Wireless Adapter wired to the EIM

Technical Documents

Product Data and Specifications-Guide Specification for TH8110R, TH8320R, TH8321R RedLINK™ VisionPRO® Programmable Commercial Thermostat (English)

Product Data and Specifications-Submittal Sheet for VisionPRO® 8000 with RedLINK™ (English)

Installation Materials-Addendum for TH8321R or TH8321WF with Economizer Fault (English)

Product Data and Specifications-Product Data for VisionPRO® 8000 with RedLINK™ (English)

Product Data and Specifications-Données sur le produit - VisionPRO® 8000 avec RedLINK™ (French)

Installation Materials-Installation Guide for VisionPRO® Series with RedLINK (English)

Installation Materials-Installation Guide for VisionPRO® Series with RedLINK (French, Spanish)

Installation Materials-Cover Plate Assembly

Accessories

ERM5220R1018/U

RedLINK Equipment Remote Module

C7089R1013/U

Senses outdoor temperature and humidity

C7189R1004/U

Wireless Indoor Air Sensor. RedLINK™ enabled. Senses indoor temperature and humidity to be used fo

HVC20A1000/U

Wireless Vent and Filter Boost Remote

REM1000R1003/U

RedLINK Wireless Entry/Exit Remote

REM5000R1001/U

Portable Comfort Control

THM4000R1000/U

Wireless Adapter for use with RedLINK™ enabled thermostats and TrueZONE™ system

THM5421R1021/U

Prestige® 2-Wire IAQ Equipment Interface Module

THM6000R7001/U

RedLINK to Internet Gateway and Ethernet Cable and Power Cord

THP2400A1019/U

Coverplate assembly for use with the RedLINK™ VisionPRO®

YTHM5421R1010/U

Prestige® 2-Wire IAQ Equipment Interface Module Kit with 2 Duct Sensors