Privacy Statement
Skip Ribbon Commands
Skip to main content
SharePoint
Item 1 Of 3
T6 Pro Programmable Thermostat with stages up to 3 Heat/2 Cool Heat Pumps or 2 Heat/2 Cool Conventional Systems

TH6320U2008/U

T6 Pro Programmable Thermostat with stages up to 3 Heat/2 Cool Heat Pumps or 2 Heat/2 Cool Conventional Systems

This product is not for sale on this site. It may or may not be available on Customer.Resideo.com.

  • Product Info
  • Literature
  • Accessories & Replacement Parts

Overview

The T Series programmable thermostat streamlines everything from product selection and installation to customer service and support. With a standard footprint and simple interface, the T Series will enhance the entire thermostat experience for you and your customers alike.

Features

  • TH6320U Up to 3H/2C heat pump and 2H/2C conventional
  • TH6220U Up to 2H/1C heat pump and 2H/2C conventional
  • TH6210U Up to 2H/1C heat pump and 1H/1C conventional
  • 7-day, 5-2, 5-1-1 or non-programmable 
  • Uses the UWP mounting system that’s standard across all T Series thermostats 
  • Easy upsell to a connected Lyric T6 Pro Wi-Fi when your customer is ready for Wi-Fi (C-wire required) 
  • Optional dual fuel (TH6320U & TH6220U only)
  • Optional wired indoor/outdoor sensors (TH6320U & TH6220U only)
  • Simple push-button functionality 
  • Filter change reminders 
  • 5-year warranty
 

Product Specifications

Application
24 Vac systems; Gas, Oil, Electric Warm Air; Hot water Coil; Gas, Oil, Electric Hydronic; or Steam / Gravity Systems
Dimensions (in.)
4-1/16 in. long x 4-1/16 in. wide x 1-3/32 in. deep
Dimensions (mm)
103.6 mm long x 103.6 mm wide x 28 mm deep
Includes
Thermostat, UWP mounting system, Installation (J-box) adaptor, Small decorative cover plate, screws and anchors, Installation Guide, User Guide, and 2 AA Batteries
Item Type
Product
Mounting
UWP Mounting System
Electrical Ratings
20 to 30 Vac
Stages
Up to 3 Heat/2 Cool Heat Pumps; Up to 2 Heat/2 Cool Conventional Systems
Electrical Connections
Honeywell UWP Mounting System
Operating Humidity Range (% RH)
5 to 90% RH, non-condensing
Supply Voltage
20 to 30 Vac
Switch Positions (System)
HEAT-OFF-COOL-AUTO-EM.HEAT
Switch Positions (Fan)
AUTO-ON-CIRC-FOLLOW SCHEDULE
Operating Temperature Range (F)
37 F to 102 F
Operating Temperature Range (C)
2.7 C to 39 C
Shipping and Storage Temperature Range (F)
- 20 F to 120 F
Shipping and Storage Temperature Range (C)
- 28.9 C to 48.9 C
LEDs
LED Back Light
Power Method
Battery or Hardwired
Accuracy (F)
3 F
Accuracy (C)
0.5 C
Differential Temperature (F)
± 1 F
Differential Temperature (C)
± 0.5 C
Interstage Differential Temperature (F)
1 to 1.5 F Multistage models only
Ambient Temperature Range (F)
32 F to 120 F
Ambient Temperature Range (C)
0 C to 50 C
Switch Type
Relay
Programmability
7 day, 5-1-1 day, 5-2 day, or Non-programmable
Display
Large Display, Soft Key Controls
Display Size
5.44 sq. in.
Temperature Control Mode Selections
Ambient Air Temperature
Changeover
Auto or Manual
Setting Temperature Range (F)
Heat: 40 F to 90 F; Cool 50 F to 99F
Setting Temperature Range (C)
Heat: 4.5 C to 32.0 C; Cool: 10 C to 37.0 C
Heat Current
0.02-1.0 A
Fan Current
0.02-.05 A
External Sensors Available
Optional: Outdoor -- C7089U1006, Remote Indoor — C7189U1005

Accessories

THP9045A1098/U

Wire Saver C-Wire Adapter to use with Wi-Fi Thermostats or RedLINK 8000 series models

THP9045A1023/U

WireSaver, a C-Wire Adapter for Wi-Fi thermostats or RedLINK 8000 series models

THP2400A1068/U

Coverplate assembly for use with the Lyric T6 Pro, T6 Pro, T4 Pro, and T1 Pro thermostats

TG512A1009/U

Large univ. thermostat guard Clear cover

TG512D1003/U

Large univ. thermostat guard Beige cover