Privacy Statement
Skip Ribbon Commands
Skip to main content
SharePoint
Item 4 Of 9
Heat & Cool Thermostat, Lg.Scrn, Pr.Wht

TH5110D1030/U

FocusPRO 5000 Premier White® heating and cooling thermostat with large display

This product is not for sale on this site. It may or may not be available on Customer.Resideo.com.
Find Equivalent or Replacement Products.

  • Product Info
  • Literature
  • Accessories & Replacement Parts

Product Specifications

Application
1 Heat/1 Cool Conventional Systems and Heat Pumps with No Auxiliary Heat
Dimensions (in.)
3 7/16 in. high x 4 1/2 in. wide x 1 5/16 in. deep
Dimensions (mm)
86 mm high x 114 mm wide x 33 mm deep
Comments
Large display size 2.98 sq. in.
Item Type
Product
Mounting
Horizontal
Electrical Ratings
20 to 30 Vac or 750 mV
Frequency
50 Hz; 60 Hz
Stages
Up to 1 Heat/1 Cool
Operating Humidity Range (% RH)
5 to 90% RH, non-condensing
Supply Voltage
20 to 30 Vac; 750 mV
Switch Positions (System)
HEAT-OFF-COOL-AUTO
Switch Positions (Fan)
AUTO-ON
Power Method
Dual Powered: Battery or Hardwire
Sensor Element
Thermistor
Accuracy (F)
±1 F
Accuracy (C)
± 0.5 C
Color
Premier White®
Switch Type
Relay
Terminal Designations
R, Rc, C, W (O/B), Y, G
Changeover
Auto or Manual Selectable
Setting Temperature Range (F)
Heat: 40 F to 90 F; Cool: 50 F to 99 F
Setting Temperature Range (C)
Heat: 4.5 C to 32 C; Cool: 10 C to 37 C
Cycles per Hour
Heating 1-12 CPH; Cooling 1-6 CPH
Cool Current
1.0 A running
Heat Current
1.0 A running
Fan Current
0.5A running

Accessories

50001137-001/U

Cover Plate Assembly for FocusPRO TH5110, coverplates, bracket for j-boxes, mounting hardware

50002883-001/U

Cover Plate Assy, FocusPRO and PRO

50007297-001/U

12 pack of small 4 5/16 in. x 5 ½ in. coverplates for FocusPRO® thermostat

50007298-001/U

Coverplates, 5 in. x 6-7/8 in., (Qty12)

Replacement Parts

50000951-001/U

Replacement Battery Holder for FocusPRO TH5110 Thermostat