Skip Ribbon Commands
Skip to main content
SharePoint
Item 1 Of 2
T4 Pro Programmable Thermostat

TH4110U2005/U

T4 Pro Programmable Thermostat with stages up to 1 Heat/1 Cool Heat Pumps or 1 Heat/1 Cool Conventional Systems

  • Product Info
  • Literature

Overview

The T Series programmable thermostat streamlines everything from product selection and installation to customer service and support. With a standard footprint and simple interface, the T Series will enhance the entire thermostat experience for you and your customers alike.

Features

  • TH4210U2002 2H/1C heat pump and 1H/1C conventional
  • TH4110U2005 1H/1C heat pump and 1H/1C conventional
  • 7-day, 5-2, 5-1-1 or non-programmable 
  • Uses the UWP mounting system that’s standard across all T Series thermostats 
  • Easy upsell to a connected Lyric T6 Pro Wi-Fi when your customer is ready for Wi-Fi (C-wire required) 
  • Simple push-button functionality 
  • Filter change reminders
  • 5-year warranty

Product Specifications

Application
Standard Efficient Gas Forced Air, High Efficacy Gas Forced Air, Oil Forced Air, Electric Forced Air, Hot water Fan Coil, Geothermal Heat Pump, Air to Air Heat
Dimensions (in.)
4-1/16 in. long x 4-1/16 in. wide x 1-3/32 in. deep
Dimensions (mm)
103.6 mm long x 103.6 mm wide x 28 mm deep
Includes
Thermostat, UWP mounting system, Installation (J-box) adaptor,
Item Type
Product
Mounting
UWP Mounting System
Electrical Ratings
20 to 30 Vac
Frequency
50 Hz; 60 Hz
Stages
Up to 1 Heat/1 Cool Heat Pumps; Up to 1 Heat/1 Cool Conventional Systems
Electrical Connections
Honeywell UWP Mounting System
Operating Humidity Range (% RH)
5 to 90% RH, non-condensing
Supply Voltage
20 to 30 Vac
Switch Positions (System)
HEAT-OFF-COOL-AUTO.
Switch Positions (Fan)
AUTO-ON
Operating Temperature Range (F)
37 F to 102 F
Operating Temperature Range (C)
2.7 C to 39 C
Shipping and Storage Temperature Range (F)
- 20 F to 120 F
Shipping and Storage Temperature Range (C)
- 28.9 C to 48.9 C
LEDs
LED Back Light
Power Method
Battery or Hardwired
Accuracy (C)
0.5 C
Differential Temperature (F)
± 1 F
Differential Temperature (C)
± 0.5 C
Color
White
Ambient Temperature Range (F)
32 F to 120 F
Ambient Temperature Range (C)
0 C to 50 C
Switch Type
Relay
Programmability
7 day, 5-1-1 day, 5-2 day, or Non-programmable
Display
Medium display, Soft Key Controls
Display Size
3.93 sq.in.
Temperature Control Mode Selections
Ambient Air Temperature
Changeover
Auto or Manual
Setting Temperature Range (F)
Heat: 40 F to 90 F; Cool 50 F to 99F
Setting Temperature Range (C)
Heat: 4.5 C to 32.0 C; Cool: 10 C to 37.0 C
Cool Current
0.02 A to 1.0 A running
Heat Current
0.02-1.0 A
Fan Current
0.02-.05 A