Skip Ribbon Commands
Skip to main content
SharePoint
Item 5 Of 13
PRO Non-programmable Digital Thermostat

TH3210D1012/U

PRO Non-programmable Digital Thermostat

This product is not for sale on this site. It may or may not be available on Customer.Resideo.com.
Find Equivalent or Replacement Products.

  • Product Info
  • Literature
  • Accessories & Replacement Parts

Product Specifications

Application
Up to 2 Heat/1 Cool Heat Pump Systems
Dimensions (in.)
3 13/16 in. High X 5 3/8 in. Wide X 1 1/4 in. Deep
Dimensions (mm)
97 mm High X 137 mm Wide X 32 mm Deep
Mounting
Horizontal
Electrical Ratings
20 to 30 Vac or 750 mV
Frequency
50 Hz; 60 Hz
Stages
2 Heat/1 Cool Heat Pump
Operating Humidity Range (% RH)
5 to 90% RH, non-condensing
Supply Voltage
20 to 30 Vac
Switch Positions (System)
HEAT-OFF-COOL-EM. HT
Switch Positions (Fan)
AUTO-ON
Power Method
Dual Powered: Battery or Hardwire
Sensor Element
Thermistor
Accuracy (F)
±1 F
Accuracy (C)
± 0.5 C
Color
Premier White®
Ambient Temperature Range (F)
32 F to 120 F
Ambient Temperature Range (C)
0 C to 48.9 C
Switch Type
Relay
Terminal Designations
R, Y, AUX, E, G, O, B, L, C
Display Size
1.32 sq in.
Changeover
Manual
Setting Temperature Range (F)
Heat: 40 F to 90 F; Cool: 50 F to 99 F
Setting Temperature Range (C)
Heat: 4.5 C to 32 C; Cool: 10 C to 37 C
Cycles per Hour
Heating 1-12 CPH; Cooling 1-6 CPH
Cool Current
0.02 A to 1.0 A running
Heat Current
0.02 A to 1.0 A running

Accessories

50002883-001/U

Cover Plate Assy, FocusPRO and PRO

50007298-001/U

Coverplates, 5 in. x 6-7/8 in., (Qty12)