Skip Ribbon Commands
Skip to main content
SharePoint
Item 2 Of 2
European Manual Electronic Thermostat

TH131-F-230-01/U

Line volt European manual electronic thermostat for electric floor heating applications

This product is not for sale on this site. It may or may not be available on Customer.Resideo.com.

This product is available in the US only.

  • Product Info
  • Literature

Product Specifications

Application
Electric Radiant Floor
Dimensions (in.)
3.1 in. X 3.1 in. X 0.6 in.
Dimensions (mm)
78.9 mm X 78.9 mm X 16.3 mm
Includes
Thermostat wall plate; European 10-ft sensor with 3-m flex; Floor temperature sensor conduit kit
Used With
Aube AC130-01 European floor sensor
Comments
On/Off Switch; Min. and max. temperature limits
Mounting
Vertical
Electrical Ratings
3680 W (NI) @ 230 VAC, 16 A max. (resistive only)
Frequency
50 Hz; 60 Hz
Customer Special
Trimline
Electrical Connections
Terminal block
Supply Voltage
230 Vac
Switch Positions (System)
On/Off
LEDs
Pilot wire indicator; Heating indicator
Power Method
Hardwired
Sensor Element
Thermistor
Accuracy (C)
± 0.5 C
Color
White
Switch Type
Relay
Terminal Designations
Power: 1 and 5; Load: 2 and 4; Floor sensor:6 and 7
Changeover
Automatic - receives orders from the Energy Management Program (pilot wire)
Setting Temperature Range (C)
5 C to 35 C
Cycles per Hour
4 CPH
Heat Current
16 A (resistive only)
There is no literature attached to this product, please try another material search. If you believe that there should be literature for this product, please contact Customer Care for website support.