Skip Ribbon Commands
Skip to main content
SharePoint
Item 1 Of 2
European Manual Electronic Thermostat

TH131-AF-230-OEM/U

Line volt European manual electronic thermostat for electric floor heating applications

  • Product Info
  • Literature

Product Specifications

Application
Electric Radiant Floor
Dimensions (in.)
3.1 in. X 3.1 in. X 0.6 in.
Dimensions (mm)
78.9 mm X 78.9 mm X 16.3 mm
Includes
Thermostat wall plate; Snubber assembly; AC130-01 North American 10-ft sensor
Used With
Aube AC130-01 European floor sensor
Comments
On/Off Switch; Min. and max. temperature limits; Terminal for pilot wire programmer
Mounting
Vertical
Electrical Ratings
3450 W (NI) @ 15 A max. (resistive only), 230 VAC
Frequency
50 Hz
Electrical Connections
Terminal block
Supply Voltage
230 Vac
Switch Positions (System)
AF (ambient + floor)/F (floor only); On/Standby
LEDs
Pilot wire indicator; Heating indicator
Power Method
Hardwired
Sensor Element
Thermistor
Accuracy (F)
± 0.36 F
Accuracy (C)
± 0.5 C
Color
White
Switch Type
Relay
Terminal Designations
Power: 1 and 5; Load: 2 and 4; Pilot Wire: 3; Floor sensor:6 and 7
Operation
AF/F configuration switch must be set to AF for this thermostat to be operational.
Changeover
Automatic - receives orders from the Energy Management Program (pilot wire)
Setting Temperature Range (C)
7 C (frost protection), 15 C to 35 C
Cycles per Hour
4 CPH
Heat Current
15 A (resistive only)
There is no literature attached to this product, please try another material search. If you believe that there should be literature for this product, please contact Customer Care for website support.