Privacy Statement
Skip Ribbon Commands
Skip to main content
SharePoint
Item 6 Of 8
7-Day Prog.Line Voltage Thermost.,Elec.H

TH115-AF-240S/U

Line volt 7-day programmable electric and floor heating thermostat with backlight

This product is not for sale on this site. It may or may not be available on Customer.Resideo.com.

  • Product Info
  • Literature

Overview

These stylish programmable thermostats with a large backlit LCD are available with 5 mA GFCIs or 15 mA EGFPDs.

Features

  • Three choices of temperature control in a single thermostat (Ambient, Floor, or Ambient with Floor temperature limits)
  • 5 mA ground fault circuit interrupter (GFCI) on GA models
  • 15 mA equipment ground fault protection devices (EGFPD) on GB models
  • GFCI and EGFPD test light verifies safety control is functioning properly and alerts if a leak is detected
  • Advanced temperature control ensures total comfort by minimizing temperatue varations
  • ON/OFF switch enables thermostat shutdown at the end of heating season for added security
  • Early Start function ensures programmed temperature is reached by programmed time
  • Temporary bypass enables temperature override without changing programming

Product Specifications

Application
Electric Heating; Baseboard heater; Radiant ceiling; Convector or Fan-forced Heater
Dimensions (in.)
4.9 in. X 2.8 in. X 0.9 in.
Dimensions (mm)
124 mm X 70 mm X 23 mm
Includes
15-feet / 4.6-m floor sensor
Used With
Aube CT240/CT241 Telephone Controller
Comments
With Backlit Display; Remote input for telephone controller
Item Type
Product
Mounting
Vertical
Electrical Ratings
Maximum Load: 16.7 A (resistive only ), 4000 W @ 240 Vac
Frequency
50 Hz; 60 Hz
Approvals, Underwriters Laboratories Inc.
Approved
Approvals, Canadian Standards Association
Approved
Electrical Connections
6 in. (150 mm) tinned copper lead wires
Supply Voltage
240 Vac 15A
Switch Positions (System)
AF (ambient + floor)/ F (floor only); Display format: F/12 h or C/24h; Early Start function: Enabled or Disabled
Operating Temperature Range (F)
32 F to 120 F
Operating Temperature Range (C)
0 C to 50 C
Power Method
Hardwired
Sensor Element
Thermistor
Differential Temperature (F)
1 F
Differential Temperature (C)
0.5 C
Color
White
Ambient Temperature Range (F)
32 F to 158 F
Ambient Temperature Range (C)
0 C to 70 C
Switching Action
SPST
Switch Type
Epoxy-soundproofed relay
Programmability
7 Day program
Setting Temperature Range (F)
40 F to 86 F
Setting Temperature Range (C)
5 C to 30 C