Skip Ribbon Commands
Skip to main content
SharePoint
Item 6 Of 7
Line Volt Non-progr.Thermostat, Flr Heat

TH114-AF-GA/U

Line volt non-programmable electronic thermostat for electric floor heating applications

This product is not for sale on this site. It may or may not be available on Customer.Resideo.com.

  • Product Info
  • Literature

Overview

The TH114 Series delivers the features that matter most in a non-programmable thermostat: an easy-to-read backlit display, slim contemporary design and precise temperature control.

Features

  • Three choices of temperature control in a single thermostat (Ambient, Floor, or Ambient with Floor temperature limits)
  • 5 mA ground fault circuit interrupter (GFCI) on GA models
  • 15 mA equipment ground fault protection devices (EGFPD) on GB models
  • GFCI and EGFPD test light verifies safety control is functioning properly and alerts if a leak is detected
  • Advanced temperature control ensures total comfort by minimizing temperature swings
  • ON/STANDBY switch enables thermostat shutdown at the end of heating season for added security
  • On-screen heating power indicator gives at-a-glance verification of power being used
  • Backlit display
  • Battery-free

Product Specifications

Application
Radiant floor
Dimensions (in.)
4.9 in X 2.8 in X 0.9 in
Dimensions (mm)
124 mm X 70 mm X 23 mm
Includes
AC112-01 15-feet / 4.6-m floor sensor
Comments
With Backlit Display
Item Type
Product
Mounting
Vertical
Electrical Ratings
Minimum Load: ; 3600 W @ 240V; Maximum Load: 15 A (resistive only); 1800 W @ 120 V
Frequency
60 Hz
Approvals, Canadian Standards Association
Approved; Compliant to CAN/CSA-C828-06
Electrical Connections
6 in. (150 mm) tinned copper lead wires
Switch Positions (System)
AF (ambient+floor)/ F (floor only); C/ F
Power Method
Hardwired
Sensor Element
Thermistor
Accuracy (F)
0.9 F
Accuracy (C)
0.5 C
Differential Temperature (F)
1 F
Differential Temperature (C)
0.5 C
Color
White
Ambient Temperature Range (F)
AF mode: 32 F to 122 F; F mode: 32 F to 140 F
Ambient Temperature Range (C)
AF mode: 0 C to 50 C; F mode: 0 C to 60 C
Switching Action
DPST
Switch Type
Relay
Setting Temperature Range (F)
40 F to 86 F ambient; 40 F to 104 F floor
Setting Temperature Range (C)
5 C to 30 C ambient; 5 C to 40 C floor
Cycles per Hour
4