Privacy Statement
Skip Ribbon Commands
Skip to main content
SharePoint
Item 4 Of 7
Low Volt Non-progr. Thermostat, Flr Heat

TH114-AF-12VDC/U

Low volt master thermostat for floor heating over 15 A

This product is not for sale on this site. It may or may not be available on Customer.Resideo.com.

  • Product Info
  • Literature

Overview

The TH114 Series delivers the features that matter most in a non-programmable thermostat: an easy-to-read backlit display, slim contemporary design and precise temperature control.

Features

  • Three choices of temperature control in a single thermostat (Ambient, Floor, or Ambient with Floor temperature limits)
  • 5 mA ground fault circuit interrupter (GFCI) on GA models
  • 15 mA equipment ground fault protection devices (EGFPD) on GB models
  • GFCI and EGFPD test light verifies safety control is functioning properly and alerts if a leak is detected
  • Advanced temperature control ensures total comfort by minimizing temperature swings
  • ON/STANDBY switch enables thermostat shutdown at the end of heating season for added security
  • On-screen heating power indicator gives at-a-glance verification of power being used
  • Backlit display
  • Battery-free

Product Specifications

Application
Electric Heating; Master unit for radiant floor
Dimensions (in.)
4.9 in X 2.8 in X 0.9 in
Dimensions (mm)
124 mm X 70 mm X 23 mm
Includes
Aube AC112-01 North American Sensor, 15 feet (4.6 m) or 50 feet (15 m)
Used With
Aube AC112-01 North American Floor Sensor (15-feet/4.6-m); Aube CT230-120GA, CT230-120GB, CT230-240GA or CT230-240GB Floor Heating Slave Units
Comments
with backlight; works with CT230 slave units
Item Type
Product
Mounting
Vertical
Electrical Ratings
75 mA @ 12 Vdc
Approvals, Canadian Standards Association
Approved; Compliant to CAN/CSA-C828-06
Electrical Connections
6 in. (150 mm) tinned copper lead wires
Supply Voltage
12 Vdc
Switch Positions (System)
°C/°F; AF (ambient + floor)/F (floor only)
Operating Temperature Range (F)
32 F to 122 F
Operating Temperature Range (C)
0 C to 50 C
LEDs
GFCI fault light
Power Method
Hardwired
Sensor Element
Thermistor
Accuracy (F)
0.9 F
Accuracy (C)
0.5 C
Differential Temperature (F)
1 F
Differential Temperature (C)
0.5 C
Color
White
Ambient Temperature Range (F)
AF mode: 32 F to 122 F; F mode: 32 F to 140 F
Ambient Temperature Range (C)
AF mode: 0 C to 50 C; F mode: 0 C to 60 C
Switch Type
With CT230 slave units
Operation
Must be linked to at least 1 slave unit (CT-230-XXXXX)
Setting Temperature Range (F)
40 F to 86 F room temperature; 40 F to 104 F floor temperature
Setting Temperature Range (C)
5 C to 30 C room temperature; 5 C to 40 C floor temperature
Cycles per Hour
4
There is no literature attached to this product, please try another material search. If you believe that there should be literature for this product, please contact Customer Care for website support.