Skip Ribbon Commands
Skip to main content
SharePoint
Item 5 Of 10
PRO 1000 Horizontal Non-Programmable Thermostats

TH1100DH1004/U

PRO 1000 Horizontal Non-Programmable Thermostats

This product is not for sale on this site. It may or may not be available on Customer.Resideo.com.

  • Product Info
  • Literature

Product Specifications

Application
Heat Only
Dimensions (in.)
3 7/16 in. High x 4 10/16 in. Wide x 1 3/16 in. Deep
Dimensions (mm)
87mm High x 119mm Wide x 30mm Deep
Comments
Adjustable Temperature Scale: Standard selection of 40 to 90F or Garage selection of 35 to 90F
Item Type
Product
Mounting
Horizontal
Electrical Ratings
20 to 30 Vac or 750 mV
Frequency
50 Hz; 60 Hz
Stages
1 Heat
Operating Humidity Range (% RH)
5 to 90% RH, non-condensing
Switch Positions (System)
HEAT-OFF
Power Method
Dual Powered: Battery or Hardwire
Color
Premier White®
Terminal Designations
R, C, W,
Display Size
1.32 sq in.
Changeover
Manual
Setting Temperature Range (F)
Selectable Heat: 40 F to 90 F or 35 F to 90 F
Setting Temperature Range (C)
Selectable Heat 4.5 C to 32 or 1.5 C to 32 C
Cycles per Hour
Heating 2-6 CPH
Heat Current
0.02 A to 1.0 A running