Privacy Statement
Skip Ribbon Commands
Skip to main content
SharePoint
Item 4 Of 24
Communicating Thermostat, Multi-Stage RTU, Zigbee Wireless, 2 Heat/2 Cool, PIR

TB7600B5514W/U

Communicating Thermostat, Multi-Stage RTU, Zigbee Wireless, 2 Heat/2 Cool, PIR

  • Product Info
  • Literature

Overview

The TB7600 Series PI thermostat is available in BACnet® MS/TP and ZigBee® and integrates into a WEBs-AX automation. It features a menu-driven, back-lit LCD display, up to three sensor inputs, an auxiliary output, and one or two digital inputs.

Features

  • Available in BACnet MS/TP and ZigBee wireless protocols
  • Built in default profile set-up for easier start up and commissioning
  • Fully integrated advanced occupancy functionality with a PIR accessory cover on some models
  • Programmable smart fan operation
  • Password protection to minimize parameter tampering
  • Three levels of keypad lockout
  • Gas/oil or electric system compatibility for all type of applications
  • SPST auxiliary output can be used for lighting and/or economizer override
  • 0 to 10 Vdc economizer output for more retrofit opportunities
  • Automatic frost protection to prevents costly freeze damage
  • Anti short cycle and minimum on/off run time protection to reduce wear and maximizes life span of mechanical equipment
  • One or two programmable digital inputs for added flexibility can be use to monitor filter status, activate a remote temporary occupancy switch, and/or used as a general purpose service indicator
  • Heat Pump models support single and two stages heat pump with one auxiliary heat stage, selectable single or dual stage compressor stages, and comfort/economy mode maximizes heat pump use before turning on auxiliary heating, compressor/auxiliary interlock adds flexibility by locking out heat pump operation during auxiliary heating to prevent high pressure trip when the coil is downstream of the auxiliary heat source
  • 7 day programmable models, 2 or 4 events for use in non-networked applications.

Product Specifications

Application
Conventional systems
Dimensions (in.)
5 in. high x 3 2/5 in. wide x 1 3/20 in. deep
Dimensions (mm)
125 mm high x 86 mm wide x 29 mm deep
Includes
Remote Temperature Sensor, Outdoor Air Sensor & Mixed Air Sensor Inputs; 2 Digital Inputs; 1 Aux Output
Used With
Compatible with WEBs-AX
Item Type
Product
Mounting
Vertical
Frequency
50 Hz; 60 Hz
Stages
2 Heat / 2 Cool
Approvals, Underwriters Laboratories Inc.
UL-873
Approvals, Canadian Standards Association
Certified
Operating Humidity Range (% RH)
0 to 95% RH, non-condensing
Supply Voltage
24 Vac with range from 19 to 30 Vac
Switch Positions (System)
HEAT-OFF-COOL-AUTO
Switch Positions (Fan)
ON-SMART-AUTO
Operating Temperature Range (F)
32 F to 122 F
Operating Temperature Range (C)
0 C to 50 C
Approvals, Federal Communications Commission
FCC Part 15, Subpart C
Network Communications
ZigBee Wireless
Color
White
Display
LCD
Setting Temperature Range (F)
Heating: 40 F to 90 F; Cooling: 54 F to 100 F
Setting Temperature Range (C)
Heating: 4.5 C to 32 C; Cooling: 12.0 C to 37.5 C
Occupancy Sensor
Onboard PIR occupancy sensor cover

Marketing Collateral

Sales/Promotional Materials-Quick Selection Guide for TB7600, TB7200, TB7300, TB-VWG-APP-1014 Communicating Thermostats (English)

Owners Manual

Operator/Owner Materials-User Guide for TBST-5014W, TB7200, TB7600, TB-VWG-APP-1014 ZigBee Wireless Survey Toolkit for TB7200/TB7600 Series Thermostat

Wiring-Screw terminal arrangement

Wiring-TB7656B5x00(x) 2 Heat/2 Cool/Economizer/Programmable

Wiring-TB7652H5x00(x) Heat pump/Programmable

Wiring-Wiring example of single remote wall mounted room sensor

Wiring-Wiring examples of 2 remote wall mounted room sensors for averaging applications

Wiring-Wiring examples of 3 remote wall mounted room sensors for averaging applications

Wiring-Wiring for TB-MA-1014 and TB-ODA-1014 Sensors

Wiring-Wiring example of single remote room sensor

Wiring-Wiring examples with 2 remote room sensors for averaging applications

Wiring-Wiring examples of 3 remote room sensors for averaging applications

Wiring-Wiring example of single remote room sensor

Wiring-Wiring examples of 2 remote room sensors for averaging applications

Wiring-Wiring examples of 3 remote room sensors for averaging applications

Wiring-Floor plan with proposed thermostats to be installed

Dimension-Thermostat dimensions

Wiring-Non-clear line of sight distance between 2 thermostat nodes is a maximum of 50 M

Wiring-Proposed floor plan with three hop radiuses

Wiring-Fully deployed wireless network will outperform the point-to-point wireless surv

Wiring-Minimum 3 feet (1 M) between Wi-Fi equipment and Honeywell wireless devices

Wiring-Mounting the wireless communication card on a WEBs-AX controller

Technical Documents

Installation Materials-Installation Instructions for TB-VWG-APP-1014 Wireless Communication Card for TB7200, TB7600 Series Communicating Thermostats

Installation Materials-Installation Instructions for TB-RP5000W Wireless Repeater for TB7200, TB7600 Series Wireless Thermostats (English)

Maintenance/Product Reference Materials-Reference Manual for Wireless Installation and Integration for TB7200, TB7600 Series Thermostats (English)

Installation Materials-Installation Instructions for TB7200, TB7300, TB7600, TB-PIR, TB-PIR-FCU-C, TB-PIR-FCU-L, TB-PIR-RTU, TB-PIR-ZN, TB-VWG-APP-101

Maintenance/Product Reference Materials-Product Reference for TB7600 Thermostats BACnet Protocol Implementation Conformance Statement (English)

Maintenance/Product Reference Materials-Application Guide for TB7200, TB7300, TB7600 Series Communicating Thermostats (English)

Application Guides-PIR Application Guide for TB7600 Series Thermostats (English)

Product Data and Specifications-Specification Data for TB7600 Communicating RTU/Heat Pump Thermostats (English)

Maintenance/Product Reference Materials-Reference Manual for BACnet Integration Manual for TB7600 Series Thermostats (English)

Installation Materials-Installation Instructions for TB7600 Series Communicating RTU/Heat Pump Thermostats FOR COMMERCIAL HVAC APPLICATIONS (English)