Privacy Statement
Skip Ribbon Commands
Skip to main content
SharePoint
Item 3 Of 7
Fan Coil Thermostat, 3-Speed, 2 pipe

TB6575B1000/U

SuitePRO- 120/240 VAC - 3-Speed Fan Coil T-Stat with 2 Pipe Manual/Auto Heat/Cool Changeover

  • Product Info
  • Literature
  • Accessories & Replacement Parts

Overview

TB6575A, TB6575B, and TB8575A are a family of Digital Fan-Coil thermostats, that provide line/low voltage on/off control for various fan-coil units in residential and commercial applications. Great for use in hotels, condos, and school classrooms.

Features

  • Simple, intuitive user interface and ease of installation.
  • Attractive modern styling ideal for hotels and condos.
  • Digital display of ambient temperature, setpoint, mode icons when cooling or heating relays operate, when energy savings mode is active, and fan status.
  • Four buttons allow manual control of system operation, fan speed, and temperature setpoint adjustment.
  • VersaSpeed ™ Fan Ramp Algorithm automatically adjusts Low, Medium, High fan speed.
  • Optional freeze protection feature that turns on heat, if necessary.
  • Activity sensing algorithm sets back thermostat to economy mode.
  • Auto fan rest option sets back fan to auto mode.
  • Energy savings mode -- external energy savings input from dry contact such as time switch, occupancy sensor, or hotel cardkey overrides comfort setpoint with selectable setback heating or cooling setpoints.
  • Energy savings input configurable as a normally open or normally closed dry contact.
  • Proportional plus integral (P+I) control algorithm for precision temperature regulation.
  • Selectable C or F.
  • Adjustable deadband, in auto changeover mode, for heat and cool control.
  • Adjustable maximum heating and minimum cooling setpoint limits.
  • Installer setup mode allows changes of operating parameters.
  • EEPROM permanently retains user settings, including setpoints, during power loss (no batteries required).
  • Capability to display temperature sensor failure for easier troubleshooting.
  • Optional remote temperature sensor and remote pipe sensor.

Product Specifications

Application
2 pipe fan coil, Heat/Cool manual/auto changeover, 3-speed fan, 120 - 240 Vac
Dimensions (in.)
3 13/16 in. high x 5 13/16 in. wide x 1 1/8 in. deep
Dimensions (mm)
97 mm high x 148 mm wide x 29 mm deep
Item Type
Product
Mounting
Horizontal mounting on 2 x 4 in. (50 mm x 75 mm) single gang electrical box. Vertical mounting 2 x 4 in. or 4 x 4 in junction box with optional wall plate (50033847-001).
Electrical Ratings
120 Vac, Fan Rating: 6.0 A, Relay Rating: 1.0 A; 240 Vac, Fan Rating: 3.0 A, Relay Rating: 1.0 A
Frequency
50 Hz; 60 Hz
Approvals, Underwriters Laboratories Inc.
Meets the same requirements as UL-873
Approvals, Canadian Standards Association
Certified
Operating Humidity Range (% RH)
5 to 95% RH, non-condensing
Supply Voltage
120 Vac ± 10%; 240 Vac ± 10%
Switch Positions (System)
OFF-HEAT-COOL-AUTO
Switch Positions (Fan)
HI-MED-LOW-AUTO-OFF
Approvals, Federal Communications Commission
FCC Part 15, Class B
Color
Premier White®
Display
LCD
Changeover
Auto or Manual
Setting Temperature Range (F)
50 F to 90 F
Setting Temperature Range (C)
10 C to 30 C

Accessories

50033847-001/U

Adapter Plate for Mounting Fan Coil Thermostats to Junction Box

PS20

20 K Ohm Pipe Sensor(535-34Ab08-203)

TR21-A/U

10 K ohm NTC non-linear Temperature Wall Module for Averaging only

TR21-A/UA

10 K ohm NTC non-linear Temperature Wall Module for Averaging only

TR21/U

20 K ohm NTC non-linear Temperature Wall Module

TR21/UA

20 K ohm NTC non-linear Temperature Wall Module

C7041B2005/U

20K ohm NTC Temp Sensor,6 in. insertion

C7041B2013/U

20K ohm NTC Temp Sensor,12 in. insertion

C7041C2003/U

20K ohm NTC Temp Sensor,18 in. insertion

C7041P2004/U

20K ohm NTC Stainless Stl Button Sensor

C7770A1006/U

D20K ohm NTC Duct Temp Sensor, 6 in. probe, 45-99F, For use with W7751

C7772A1004/U

20 K ohm NTC Flush Wall Mount Temperature Sensor, without logo

C7772A1012/U

20 K ohm NTC Flush Wall Mount Temperature Sensor, with logo