Privacy Statement
Skip Ribbon Commands
Skip to main content
SharePoint
Item 1 Of 2
10K ohm NTC Type II Wall Temp Sensor

TB-WALL-1014/U

10K ohm NTC Type II Wall Temperature Sensor

  • Product Info
  • Literature

Overview

Honeywell 10K ohm NTC Type II remote wall sensors are for use with the TB7200, TB7300, and TB7600 Series communicating thermostats and other devices requiring a 10K ohm NTC Type II sensor. These robust sensors provide accurate and stable temperature readings using a 10K ohm NTC thermistor element. The TB-WALL sensors can also be used for temperature averaging applications. Two or three TB wall sensors can be used and are quickly configured with the on-board dip switches. Temperature averaging with the usual 4, 9, 16, 25, etc. sensors can also be done with the TB wall sensors.

Product Specifications

Application
Wall temperature sensor
Dimensions (in.)
5 in. high x 3 3/8 in. wide x 1 3 5/32 in. deep
Dimensions (mm)
125 mm high x 86 mm wide x 29 mm deep
Used With
TB7600, TB7300, TB7200 Series communicating thermostats
Item Type
Product
Mounting
Wall mount
Operating Humidity Range (% RH)
0 to 95% RH, non-condensing
Sensor
10 K ohm NTC @ 77 F Type II
Operating Temperature Range (F)
32 F to 122 F
Operating Temperature Range (C)
0 C to 50 C
Shipping and Storage Temperature Range (F)
-22 F to +122 F
Shipping and Storage Temperature Range (C)
-30 F to +50 F