Skip Ribbon Commands
Skip to main content
SharePoint
Item 5 Of 9
Fan Coil Thermost PIR Sensor Cvr,Lodging

TB-PIR-FCU-L/U

TB7300 Fan Coil Thermostat PIR Occupancy Sensor Cover for Lodging Interface Models

  • Product Info
  • Literature

Product Specifications

Application
PIR Occupancy Sensing with TB7300 Fan Coil Thermostats - Lodging Models
Dimensions (in.)
5 in. high x 3 2/5 in. wide x 1 in. deep
Dimensions (mm)
125 mm high x 86 mm wide x 25.4 mm deep
Used With
TB7300 Series Communicating Thermostats - Lodging Models
Item Type
Product
Mounting
Vertical
Approvals, Underwriters Laboratories Inc.
UL-873
Approvals, Canadian Standards Association
Certified
Operating Humidity Range (% RH)
0 to 95% RH, non-condensing
Operating Temperature Range (F)
32 F to 122 F
Operating Temperature Range (C)
0 C to 50 C
Approvals, Federal Communications Commission
FCC Part 15, Subpart B, Class A
Color
White
Display
LCD

Marketing Collateral

Sales/Promotional Materials-Quick Selection Guide for TB7600, TB7200, TB7300, TB-VWG-APP-1014 Communicating Thermostats (English)

Wiring-Wiring example of single remote room sensor

Wiring-Wiring examples with 2 remote room sensors for averaging applications

Wiring-Wiring examples of 3 remote room sensors for averaging applications

Wiring-Wiring example of single remote room sensor

Wiring-Wiring examples of 2 remote room sensors for averaging applications

Wiring-Wiring examples of 3 remote room sensors for averaging applications

Wiring-Floor plan with proposed thermostats to be installed

Wiring-Non-clear line of sight distance between 2 thermostat nodes is a maximum of 50 M

Wiring-Proposed floor plan with three hop radiuses

Wiring-Fully deployed wireless network will outperform the point-to-point wireless surv

Wiring-Minimum 3 feet (1 M) between Wi-Fi equipment and Honeywell wireless devices

Technical Documents

Installation Materials-Installation Instructions for TB-VWG-APP-1014 TB7300 Series Communicating Fan Coil Thermostats 24 Vac for Commercial and Lodgi

Product Data and Specifications-Specification Data for TB7300, TB-VWG-APP-1014 Communicating Fan Coil Thermostats (English)

Maintenance/Product Reference Materials-Integration Manual for BACnet Integration Manual for TB7200 and TB7300 Series Thermostats (English)

Installation Materials-Installation Instructions for TB7200, TB7300, TB7600, TB-PIR, TB-PIR-FCU-C, TB-PIR-FCU-L, TB-PIR-RTU, TB-PIR-ZN, TB-VWG-APP-101

Application Guides-PIR Application Guide for TB7200 and TB7300 Series Thermostats (English)

Maintenance/Product Reference Materials-Product Reference for TB7300 Fan Coil BACnet Protocol Implementation Conformance Statement (English)

Maintenance/Product Reference Materials-Application Guide for TB7200, TB7300, TB7600 Series Communicating Thermostats (English)