Skip Ribbon Commands
Skip to main content
SharePoint
Item 8 Of 16
Modulating Temperature Controller, 55 - 175F. 20' copper element. max. Operating Temperature: 200 F

T991A1194/U

Modulating Temperature Controller, 55 - 175F. 20' copper element. max. Operating Temperature: 200 F

  • Product Info
  • Literature

Overview

Proportional (135 ohm) remote bulb controllers for modulating control of water or air temperature in ducts, tanks and similar applications.

Features

  • Fast response models (for duct mounting) have coiled sensing element giving at least four times faster response than standard models.
  • Ambient temperature compensated for the case and tubing.
  • Sensing element capillary tubing allows remote mounting of sensing element.
  • Setpoint may be read and adjusted through cover.
  • Throttling dial inside case adjusts proportional throttling range.

Product Specifications

Application
Provide modulating control of water or air temperature in ducts or tanks, setpoint automatically reset as outdoor temperature changes
Dimensions (in.)
5 5/8 in. high x 2 in. wide x 2 1/4 in. deep
Dimensions (mm)
143 mm high x 51 mm wide x 57 mm deep
Item Type
Product
Frequency
50 Hz; 60 Hz
Voltage
24 Vac to 30 Vac
Setpoint Temperature Range (C)
13 C to 79 C
Setpoint Temperature Range (F)
55 F to 175 F
Operating Temperature Range (F)
200 F Maximum
Operating Temperature Range (C)
93 C Maximum
Output
analog
Analog Output
One 135 Ohm Potentiometer
Sensor Inputs
1
Sensor Element
Copper bulb
Capillary Length (ft)
20 ft
Capillary Length (m)
6.1m
Bulb Size (in.)
1/2 in. diameter x 3 9/16 in. long
Bulb Size (mm)
13 mm diameter x 90 mm long
Throttling Range (F)
3.5 F to 36 F
Throttling Range (C)
1.9 C to 20 C
Color
Gray