Skip Ribbon Commands
Skip to main content
SharePoint
Item 2 Of 3
Modulating Temperature Controller, 80 - 210F, 5 ft, High Temp Fill, Midscale Differential: 6 - 32 F

T915C1928/U

Modulating Temperature Controller, 80 - 210F, 5 ft, High Temp Fill, Midscale Differential: 6 - 32 F

This product is no longer available for purchase.

  • Product Info
  • Literature

Overview

Proportional (135 ohm) remote bulb controllers for ducts, tanks, boilers, pipes and other heat exchangers.

Features

  • Provide proportioning control of three-wire, low-voltage valve or damper motors.
  • Used to regulate temperatures of either air or liquids.
  • All models ambient compensated. Ambient temperature compensation provides good temperature control. Refer to T775 Electronic Remote Temperature Controller where more exact control is required and/or remote controller location is preferred.
  • Temperature setting scale markings in both Fahrenheit and Celsius. Steel case has a clear plastic cover to make setting readily visible.
  • Surface mount using two screws through back of case.

Product Specifications

Hazmat Information
UN 1155, ETHYL ETHER, 3, I
Application
Used with Series 90 Modutrol Motors for proportional control of valves and dampers
Dimensions (in.)
5 1/2 in. high x 4 1/2 in. wide x 2 3/4 in. deep
Dimensions (mm)
140 mm high x 114 mm wide x 70 mm deep
Item Type
Product
Setpoint Temperature Range (C)
27 C to 99 C
Setpoint Temperature Range (F)
80 F to 210 F
Operating Temperature Range (F)
230 F Maximum
Operating Temperature Range (C)
110 C Maximum
Output
analog
Analog Output
One 135 Ohm Potentiometer
Sensor Inputs
1
Sensor Element
Copper bulb, high temperature fill
Capillary Length (ft)
5 ft
Capillary Length (m)
1.5 m
Bulb Size (in.)
1/2 in. diameter x 4 in. long
Bulb Size (mm)
13 mm diameter x 102 mm long
Throttling Range (F)
6 F to 32 F
Throttling Range (C)
3.3 C to 17.8 C
Color
Gray