Privacy Statement
Skip Ribbon Commands
Skip to main content
SharePoint
Item 1 Of 1
20 K ohm NTC non-linear Temp Wall Module

T7771A1005/U

20 K ohm NTC non-linear Temp Wall Module

  • Product Info
  • Literature

Overview

The T7771A Remote Temperature Sensors are direct wired wall modules for use with the Honeywell T7350 Commercial Programmable Thermostat. The T7771A has a space temperature sensor, LED push button setpoint adjustment, and override with LED.

Features

  • Push button setpoint adjustment with LED indicators.
  • Occupied/unoccupied override (bypass) with LED.
  • LONWORKS® bus jack.
  • Operating range 45 to 99°F (7 to 37°C).

Product Specifications

Application
Remote Room Temperature Sensor for use with T7350 thermostat
Dimensions (in.)
5 1/32 in. high x 3 5/32 in. wide x 1 in. deep
Dimensions (mm)
128 mm high x 80 mm wide x 25 mm deep
Used With
T7350
Comments
Can be configured to output 10K ohms for use in multiple sensor averaging with T7770A.
Item Type
Product
Mounting
Mounted on a standard 2 x 4 inch junction box or on a 60 mm diameter junction box.
Operating Humidity Range (% RH)
5 to 95% RH, non-condensing
Sensor
20 K ohm NTC non-linear
Setpoint Temperature Range (C)
offset ± 1.67 C
Setpoint Temperature Range (F)
offset ±3F
Operating Temperature Range (F)
45 F to 99 F
Operating Temperature Range (C)
7 C to 37 C
Shipping and Storage Temperature Range (F)
-40 F to +150 F
Shipping and Storage Temperature Range (C)
-40 C to +65 C
Network Communications
LonWorks Bus
Color
White
Approvals, N.E.C.
Class II