Privacy Statement
Skip Ribbon Commands
Skip to main content
SharePoint
Item 4 Of 9
Digital Wall Module - Excel 5000 family

T7560B1016

20K LCD Temp/Hum Wall sensor-selectable setpt/override (white/blue) Excel 5000

  • Product Info
  • Literature

Overview

Electronic wall modules with LCD for use with XL10 controllers.

Features

  • 2 models configurable to cover all applications.
  • T7560B has Humidity sensor.
  • Intuitive and easy to operate.

Product Specifications

Application
Networked Sensor
Dimensions (in.)
4 1/8 in. high x 3 15/16 in. wide x 13/16 in. deep
Dimensions (mm)
104mm high x 99mm wide x 30mm deep
Includes
Humidity sensor, Setpoint Wheel, Unoccupied/Occupied override, and LCD display for temperature, setpoint, fan status and humidity
Used With
Excel 10 Controllers
Item Type
Product
Approvals, Underwriters Laboratories Inc.
Listed: per Standard 916
Operating Humidity Range (% RH)
5 to 90% RH, non-condensing
Sensor
20 K ohm NTC
Setpoint Temperature Range (C)
12 C to 30 C
Setpoint Temperature Range (F)
55 F to 85 F
Operating Temperature Range (F)
32 F to 104 F
Operating Temperature Range (C)
0 C to 40 C
Shipping and Storage Temperature Range (F)
-40 F to +140 F
Shipping and Storage Temperature Range (C)
-40 C to +60 C
Approvals, CE
Approved
Approvals, N.E.C.
Class II