Privacy Statement
Skip Ribbon Commands
Skip to main content
SharePoint
Item 3 Of 9
20 K ohm NTC Digital Wall Module

T7560B1008

20 K ohm NTC Digital Wall Module

  • Product Info
  • Literature

Overview

Electronic wall modules with LCD for use with XL10 controllers.

Features

  • 2 models configurable to cover all applications.
  • T7560B has Humidity sensor.
  • Intuitive and easy to operate.

Product Specifications

Application
Networked Sensor
Dimensions (in.)
4 1/8in high x 3 15/16 in wide x 13/16 in deep
Dimensions (mm)
104mm high x 99mm wide x 30mm deep
Used With
Excel 600, 500, 100 and Excel 10, 15 Series Controllers
Item Type
Product
Approvals, Underwriters Laboratories Inc.
Listed: per Standard 916
Operating Humidity Range (% RH)
5 to 90% RH, non-condensing
Sensor
20 K ohm NTC
Setpoint Temperature Range (C)
12 C to 30 C
Setpoint Temperature Range (F)
55 F to 85 F
Operating Temperature Range (F)
32 F to 104 F
Operating Temperature Range (C)
0 C to 40 C
Shipping and Storage Temperature Range (F)
-40 F to +140 F
Shipping and Storage Temperature Range (C)
-40 C to +60 C
Approvals, CE
Approved
Color
White with blue knob
Approvals, N.E.C.
Class II