Privacy Statement
Skip Ribbon Commands
Skip to main content
SharePoint
Item 2 Of 2
Progr. Commerc. Thermostat 2 Mod Output

T7350H1017/U

Programmable Commercial Thermostat 2 Mod Output, LonWorks

  • Product Info
  • Literature
  • Accessories & Replacement Parts

Overview

T7350H Communicating Thermostats control 24 Vac commercial single-zone multistage conventional, heat pump and modulating HVAC equipment. T7350H allows remote access and the sharing of system parameters with other devices in a LONWORKS® network.

Features

  • 365-day programming.
  • Two Occupied and two Not Occupied periods per day.
  • Thermostat Interface Module (TIM) connections to thermostat from PDA for advanced configuration, programming, keypad lockout, etc.
  • Individual heat and cool setpoints available for Occupied and Not Occupied periods.
  • P+I+D control minimizes temperature fluctuations.
  • Recovery ramping control automatically optimizes equipment start times based on building load.
  • Universal Versaguard™ Thermostat guards available.
  • Convenient overrides allow temporary setpoint changes.
  • Keypad multi-level lockout available with all models.
  • Remote sensor capability for temperature (including outdoor air and discharge air) and humidity sensors.
  • Auxiliary contact interfaces with a Honeywell Economizer System (for total rooftop control integration) or as a dehumidification output LONWORKS(R) network communication.

Product Specifications

Application
Modulating Systems
Comments
Remote Temp, Outdoor, Discharge Air, Humidity and Occupancy
Item Type
Product
Stages
2 Mod (4-20mA)/ 2 Relay
Switch Positions (System)
HEAT-OFF-COOL-AUTO-EM.HEAT
Switch Positions (Fan)
AUTO-ON
Color
Trident White

Marketing Collateral

Sales/Promotional Materials-T7350 Programmable Thermostat

Sales/Promotional Materials-Energy Saving for T7350, TB8220U, TB7220U, T7351 Energy Savings and Code Compliance with Honeywell (English)

Sales/Promotional Materials-Sell Sheet for WSK-24, SuitePRO, MultiPRO, T7350 Wireless Occupancy Solution (English)

Sales/Promotional Materials-T7350 Programmable Thermostat (French)

Sales/Promotional Materials-T7350 Programmable Thermostat (Spanish)

Product Selections/Comparisons-CommercialPRO 7000 Cross-Reference and Competitive Comparison Information

Sales/Promotional Materials-Energy Conservation with Comfort

Sales/Promotional Materials-Case study for Children's Aid Society of Toronto: Energy Savings in 18 Months (English)

Owners Manual

Operator/Owner Materials-User Guide for T7350 Programmable Thermostat for Conventional/Heat Pump Systems (English)

Operator/Owner Materials-User’s Guide for T7350 Programmable Thermostat for Conventional Heat/pump Systems (French)

Operator/Owner Materials-Quick Start Guide for T7350 PDA Configuration (English)

Operator/Owner Materials-Owner's Guide for T7350 Programmable Thermostat (English)

Wiring-Four T7770A Sensors providing temperature averaging network for T7350 Thermostat

Wiring-Hookup of T7350A in 2-heat and 1-cool conventional system with two transformers

Wiring-Typical hookup of T7350B in two-stage process with 2 transformers

Wiring-Typical hookup T7350B in 2-heat and 2-cool conventional system w/ 2 transformer

Wiring-Typical hookup of T7350D in 2-heat and 4-cool conventional system

Wiring-Typical hookup T7350M in 2-heat, 2-cool conventional system with 2 transformer

Wiring-Typical hookup T7350B in 3-heat, 2-cool conventional system w/ 2 transformer

Wiring-TH3750H1009 hookup 3 stage heat and 3 dtage cool conventional w/ 1 transformer

Wiring-Hookup T7350H1017 2 ind. heat stages w/ 2 ind. cool stages and 2 transformers

Wiring-Four TR21 sensors providing temperature averaging network for T7350

Wiring-Typical hookup of T7350D in 2-stage heat and 4-stage cool conventional system

Wiring-hookup of T7350M in 1-stage heat &2-stage cool conventional systems

Wiring-Hookup of T7350H1009 in 3-stage heat and 3-stage cool conventional system

Wiring-Raccordement type d'un T7350A dans un syst�me traditionnel de chauffage

Wiring-Quatre capteurs TR21 mont�s en r�seau donner la temp�rature moyenne au thermosta

Wiring-Raccordement type d'un T7350D dans un syst�me traditionnel � deux �tages

Wiring-Raccordement type d'un T7350B dans un syst�me � thermopompe

Wiring-Raccordement type d'un T7350B dans un syst�me � thermopompe � trois �tages

Wiring-Raccordement type d'un T7350M dans syst�me traditionnel � 2 �tages de chauffage

Wiring-Raccordement type d'un T7350H1017 dans un syst�me � deux �tages de chauffage

Wiring-Raccordement type d'un T7350H1009 dans syst�me traditionnel � 3 �tages de chauff

Wiring-Typical hookup of T7350B in two-stage heat and two-stage cool heat pump system

Wiring-Typical hookup of T7350B in 3-stage heat and 2-stage cool conventional systems

Wiring-Typical hookup of T7350B in 3-stage heat and 2-stage cool heat pump systems

Wiring-Hookup of T7350H1017 for system with 2 independent heat stages 2 independent c

Dimension-Programmable Thermostat

Dimension-T7350 Dimensions

Dimension-Programmable Commercial Thermostat

Wiring-Typical hookup of T7350M for system with two independent heat stages (one modulating), two independent cool stages (one modulating), and one tr

Technical Documents

Installation Materials-Installation Instructions for T7350 Commercial ProgrammableThermostat (English)

Installation Materials-Pocket Guide for T7350 Commercial Programmable Thermostat (English)

Product Data and Specifications-Guide Specification for T7350 Programmable Commercial Thermostat for Multistage Systems (English)

Engineering Guides/System Guides-System Engineering for T7350 Commercial Programmable Thermostat (English)

Product Data and Specifications-Product Data for T7350 Commercial Programmable Thermostat for Single/Multi-stage Systems (English)

Maintenance/Product Reference Materials-Light Commercial Building Solution (LCBS) Products, IT Manager's Frequently Asked Questions

Accessories

W7212A1009/U

Series 72 Economizer Logic Module

TR21-A/U

10 K ohm NTC non-linear Temperature Wall Module for Averaging only

TR21-A/UA

10 K ohm NTC non-linear Temperature Wall Module for Averaging only

TR21-H/U

20 K ohm NTC non-linear Temperature/Humidity Wall Module w/ Lon Jack

TR21/U

20 K ohm NTC non-linear Temperature Wall Module

TR21/UA

20 K ohm NTC non-linear Temperature Wall Module

TR22/U

20 K ohm NTC non-linear Temperature Wall Module w/ selectable setpoint, Lon Jack

TR22/UA

20 K ohm NTC non-linear Temperature Wall Module w/ selectable setpoint, Lon Jack

TR23-H/U

20 K ohm NTC Temp/Humidity Wall Module w/ selectable setpt, Lon Jack, Override

TR23/U

20 K ohm NTC Temp Wall Module w/ selectable setpoint, Lon Jack, Override

TR24/U

20 K ohm NTC non-linear Temperature Wall Module w/ Lon Jack, Override

C7041B2005/U

20K ohm NTC Temp Sensor,6 in. insertion

C7041R2000/U

20K ohm NTC Type III Av.Temp Sensor,12 ft

T7771A1005/U

20 K ohm NTC non-linear Temp Wall Module

H7625A1008/U

Wall Humidity Sensor,±2% RH, Output 4-20mA or 0-5/10Vdc

H7625B1006/U

Duct Humidity Sensor,±2% RH, Output 4-20mA or 0-5/10Vdc

H7635A1006/U

Wall Humidity Sensor,± 3% RH, Output 4-20mA or 0-5/10Vdc

H7635B1004/U

Duct Humidity Sensor, ± 3% RH, Output 4-20mA or 0-5/10Vdc

H7635C1002/U

Outdoor Humidity Sensor,± 3% RH, Output 4-20mA or 0-5/10Vdc

H7655A1001/U

Wall Humidity Sensor, 5% RH, 0-10 Vdc fixed output

H7655B1009/U

Duct Humidity Sensor, 5% RH,Selectable 4-20mA or 0-5/10Vdc, with 20K ohm temp