Privacy Statement
Skip Ribbon Commands
Skip to main content
SharePoint
Item 3 Of 6
1420 ohm Electronic Thermostat Sensor

T7047C2007/U

1420 ohm Electronic Thermostat Sensor, used for T7300 applications (Taupe)

  • Product Info
  • Literature

Overview

The T7047 Electronic Thermostats, Remote Space Sensors are used with T7300 thermostats and W973 controller to provide modulating space temperature control.

Features

  • T7047C is a 2-wire remote space sensor for applications requiring remote setpoint adjustment.
  • T7047G is a 2-wire remote space sensor used as one half of an averaging sensor network.
  • T7047C,G contain a carbon type negative temperature coefficient (NTC) thermistor sensing element.
  • T7047H is a thin-film, platinum 1K (at 0 C), positive temperature coefficient (PTC) temperature sensor only and is for use with the Excel 80/100/500/600 Controllers.
  • Locking cover.

Product Specifications

Application
Used in Series 70 control systems to provide modulating space temperature control
Dimensions (in.)
4 5/8 in. high x 3 5/8 in. wide x 1 5/16 in. deep
Dimensions (mm)
118 mm high x 93 mm wide x 33 mm deep
Used With
T7300/Q7300
Comments
Series 2000 styling
Item Type
Product
Mounting
Mounts on wall or 2 x 4 inch vertical outlet box
Sensor
1420 ohms @ 75 F
Operating Temperature Range (F)
40 F to 110 F
Operating Temperature Range (C)
4 C to 43 C
Color
Taupe