Privacy Statement
Skip Ribbon Commands
Skip to main content
SharePoint
Item 3 Of 3
Remote Temp Control, 110°F-250°F Range, 1 SPDT, Averaging Capillary, 6 ft. 4-1/2 in. Capillary, 5°F-30°F Diff.

T675F1040/B

Remote Temp Control, 110°F-250°F Range, 1 SPDT, Averaging Capillary, 6 ft. 4-1/2 in. Capillary, 5°F-30°F Diff.

  • Product Info
  • Literature

Overview

Used to control an oil burning, portable crop dryer.

Features

  • Suitable for line-voltage, low-voltage or millivolt (PowerPile®) switching.
  • Mounts directly on dryer with sensing bulb in discharge air duct.
  • Knob extends through case for manual control point adjustment.
  • Differential setting wheel, located under cover, adjusts difference between cut-in and cut-out temperatures.

Product Specifications

Hazmat Information
UN 1294, TOLUENE, 3, II
Application
Crop-trol, provides control of portable crop drying equipment.
Dimensions (in.)
5 5/8 in. high x 2 in. wide x 2 5/8 in. deep
Dimensions (mm)
143 mm high x 51 mm wide x 67 mm deep
Item Type
Product
Frequency
50 Hz; 60 Hz
Approvals, Underwriters Laboratories Inc.
Component Listed
Contact Ratings
120 Vac-- 8.0 AFL, 48.0 ALR; 240 Vac-- 5.1 AFL, 30.6 ALR; 277 Vac--4.2 AFL, 25.2 ALR
Voltage
120 Vac or 240/277 Vac
Setpoint Temperature Range (C)
43 C to 121 C
Setpoint Temperature Range (F)
110 F to 250 F
Operating Temperature Range (F)
245 F Maximum
Operating Temperature Range (C)
118 C Maximum
Output
relay
Relay Outputs
1 SPDT
Sensor Inputs
1
Sensor Element
Averaging capillary
Capillary Length (ft)
6 ft 4 1/2 in.
Capillary Length (m)
1.9 m
Bulb Size (in.)
8 ft. 7 1/2 in.
Bulb Size (mm)
2.6 m
Differential Temperature (F)
5 F to 30 F
Differential Temperature (C)
2.8 C to 17 C