Skip Ribbon Commands
Skip to main content
SharePoint
Item 4 Of 4
Water Tight Agriculture Temperature Controller, 35°F to 100°F Range, 2 SPDT (1 hp), 2.0°F Differential, NEMA 4X Housing

T631G1059/U

Water Tight Agriculture Temperature Controller, 35°F to 100°F Range, 2 SPDT (1 hp), 2.0°F Differential, NEMA 4X Housing

  • Product Info
  • Literature

Overview

Provide line voltage control of heating, cooling and ventilating systems in farm buildings, storage areas and industrial environments; watertight, dust-proof enclosure.

Features

  • Use in barns, brooder houses, poultry houses, hog barns, pump houses, milk houses, crop storage houses and industrial environments. NEMA 4X enclosure protects thermostat and wiring connections from oil, water, dust, and corrosion.
  • Clear plastic cover reveals setpoint, discourages tampering.
  • Sensing element externally mounted for fast response and tin plated to resist corrosion.
  • Reliable snap switches sealed against contamination.
  • Insulated case has internal grounding screw for safety.
  • Meet National Electrical Code Article 547-4 requirements.
  • Easy mounting with screws through holes in flanges on case.

Product Specifications

Hazmat Information
UN 1294, TOLUENE, 3, II
Application
Provide line voltage control of heating, cooling and ventilating systems in farm buildings or storage areas
Dimensions (in.)
5 in. high x 6 1/2 in. wide x 3 13/16 in. deep
Dimensions (mm)
127 mm high x 165 mm wide x 97 mm deep
Comments
External Setpoint Adjustment
Item Type
Product
Frequency
50 Hz; 60 Hz
Approvals, Underwriters Laboratories Inc.
File No. E4436 Vol.1 Sec. UL Guide XAPX
Approvals, Canadian Standards Association
Certified: File No. LR1620, Guide No. 400-E-O
Contact Ratings
120 Vac-- 16.0 AFL, 96.0 ALR; 240 Vac-- 8.0 AFL, 48.0 ALR
Voltage
120 Vac; 240 Vac
Setpoint Temperature Range (F)
35 F to 100 F
Operating Temperature Range (F)
145 F Maximum
Operating Temperature Range (C)
63 F Maximum
Output
2 SPDT (1 hp )
Sensor Element
Coiled, Tin-plated Copper Tube
Differential Temperature (F)
2 F
Differential Temperature (C)
1.1 C
Interstage Differential Temperature (C)
0 C to 4 C adjustable
Interstage Differential Temperature (F)
0 F to 7 F adjustable
Color
Gray finish